SiC TopPage

Products

Intelligent, High Heat Resistance (Tj=250ºC) Power Module

Features | Industry-University Technologies and Collaboration | Application Examples

Research conducted by ROHM, in collaboration with the Kyoto University and the University of Arkansas, on SiC's superior electrical characteristics at high temperatures, along with high heat resistance (Tj=250ºC) intelligent power modules, have led to the development of elements that feature stable operation at temperatures up to 250ºC.

Features

  • High-temperature junction technology
  • High heat resistance package (300ºC)
  • 150A-class operation possible
  • High thermal resistance Gate driver

High Voltage IPM
Infrared camera image of power module
Click to Magnify

Industry-university technologies and collaboration

Industry-university technologies and collaboration APEI

Application Examples

  • Industrial equipment
  • EVs/HEVs
  • Solar power generation
  • UPS/Power supplies
  • Trains
  • Air conditioners
Application Examples

Related Products

News

>