ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Remote Control Receiver Modules

Surface Mount Remote Control Receiver Modules

·Dual-receiver Type
Type Feature Current consumption
(mA)
f0(kHz)
5V Operation Dual lens make the receiving characteristics wide & high sensitive. 0.95 36.7
37.9
40.0
RPM5337 series 3V Operation Dual lens make the receiving characteristics wide & high sensitive. 0.3 36.7
RPM5338 series 37.9
RPM5340 series 40.0

·Ultra-compact Type
Type Feature Current consumption
(mA)
f0(kHz)
NEW
RPMS2371 series
Super small package Good characteristics against Sunlight noise 0.95 36.7
NEW
RPMS2381 series
37.9
NEW
RPMS2401 series
40.0

RPMS1371 series
0.3 36.7

RPMS1381 series
37.9

RPMS1401 series
40.0
:Under development


Lead Frame Remote Control Receiver Modules

·5V Type (With Superior Anti-nois Characteristics) : RPM6900 Serie
Type Feature Current consumption
(mA)
f0(kHz)
RPM6933 series Internal photo IC ensures excellent anti-noise characteristics. 1.5 33.3
RPM6936 series 36.0
RPM6937 series 36.7
RPM6938 series 37.9
RPM6940 series 40.0
RPM6957 series 56.9

·5V Type : RPM7100 Series
Type Feature Current consumption
(mA)
f0(kHz)
RPM7136-R series Multimedia Application 0.85 36.0
RPM7137-R series Standard Application 0.95 36.7
RPM7138-R series 37.9
RPM7140-R series 40.0
RPM7157-R series Standard Application 1.00 56.9

·3V Type : RPM7200 Series
Type Feature Current consumption
(mA)
f0(kHz)
RPM7236-R series Multimedia Application 0.3 36.0
RPM7237-R series Standard Application 36.7
RPM7238-R series 37.9
RPM7240-R series 40.0

Related News