|
Laser Diodes
|
At ROHM we are proud of high quality and stable product supply of our laser diodes!
A highly compatible design system delivers a production line with a wide range of applications from low to high outputs. |
660nm High Speed Lasers
| Part No. |
Wavelength
λp(nm) |
Absolute maximum rating
(Tc=25°C)
Po(mW) |
Package |
Enviroment
circuit
diagram |
RoHS |
NEW
RLD65NZB1 |
658 |
10 |
φ5.6mm |
Fig.2 |
Yes |
660nm High Power Lasers (660nm / 780nm Dual Wave High Power Lasers)
☆ : Under development
660nm Low Power Lasers (660nm / 780nm Dual Wave Low Power Lasers)
☆ : Under development
780nm High Power Lasers
☆ : Under development
780nm Low Power Lasers
780nm High Speed Lasers
| Part No. |
Wavelength
p(nm) |
Absolute maximum rating
(Tc=25°C)
Po(mW) |
Package |
Enviroment
circuit
diagram |
RoHS |
| RLD78NZH1 |
785 |
5 |
φ5.6mm |
Fig.2 |
Yes |
| RLD78NZH2 |
785 |
10 |
φ5.6mm |
Yes |
| ☆RLD78NZM1 |
785 |
10 |
φ5.6mm |
Yes |
☆ : Under development
For General Use
| Part No. |
Wavelength
λp(nm) |
Absolute
maximum rating
(Tc=25°C)
Po(mW) |
Package |
Enviroment
circuit
diagram |
RoHS |
| RLD65MPT3-13A |
655 |
5 |
φ5.6mm |
Fig.1 |
Yes |
| RLD78MZGM |
785 |
5 |
φ5.6mm |
Yes |
|
Related News
|