ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

Car Electronics : Power Management ICs for Automotive Body Control
High Voltage LDO Regulators
Part No. Output voltage
(V)
Output voltage Precision
(%)
Output
current
(A)
Saturation
voltage
:Io=200mA(V)
Maximum
voltage
(V)
Circuit
current
(µA)
Operating
temperature
(℃)
Package RoHS
NEW
BD3570FP
3.3 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 TO252-3 Yes
NEW
BD3570HFP
3.3 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 HRP5 Yes
NEW
BD3571FP
5.0 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 TO252-3 Yes
NEW
BD3571HFP
5.0 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 HRP5 Yes
NEW
BD3572FP
Variable ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 TO252-5 Yes
NEW
BD3572HFP
Variable ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 HRP5 Yes
NEW
BD3573FP
3.3 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 TO252-5 Yes
NEW
BD3573HFP
3.3 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 HRP5 Yes
NEW
BD3574FP
5.0 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 TO252-5 Yes
NEW
BD3574HFP
5.0 ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 HRP5 Yes
NEW
BD3575FP
Variable ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 TO252-5 Yes
NEW
BD3575HFP
Variable ±2(Ta=-40- to +125℃) 0.5 0.25 50 30 -40 to +125 HRP5 Yes



LDO Regulators
Part No. Output voltage
(V)
Output voltage Precision
(%)
Output
current
(A)
Saturation
voltage
:Io=200mA(V)
Maximum
voltage
(V)
Circuit
current
(µA)
Operating
temperature
(℃)
Package RoHS
BD3940FP 3.3 ±2(Ta=25℃) 0.5 0.45 36(peak voltage: 50V) 30 -40 to +125 TO252-3 Yes
BD3941FP 5.0 ±2(Ta=25℃) 0.5 0.45 36(peak voltage: 50V) 30 -40 to +125 TO252-3 Yes
BD3941HFP 5.0 ±2(Ta=25℃) 0.5 0.45 36(peak voltage: 50V) 30 -40 to +125 HRP5 Yes



Regulators with Reverse Polarity Protection
Part No. Output voltage
(V)
Output voltage Precision
(%)
Output
current
(A)
Saturation
voltage
:Io=200mA(V)
Maximum
voltage
(V)
Circuit
current
(µA)
Operating
temperature
(℃)
Package RoHS
BD3930FP 3.3 ±2(Ta=25℃) 0.5 0.78 36/-15
(peak voltage: 50V)
30 -40 to +125 TO252-3 Yes
BD3931FP 5.0 ±2(Ta=25℃) 0.5 0.78 36/-15
(peak voltage: 50V)
30 -40 to +125 TO252-3 Yes
BD3931HFP 5.0 ±2(Ta=25℃) 0.5 0.78 36/-15
(peak voltage: 50V)
30 -40 to +125 HRP5 Yes
BD3932FP 8.0 ±2(Ta=25℃) 0.5 0.78 36/-15
(peak voltage: 50V)
32 -40 to +125 TO252-3 Yes



Voltage Detector ICs with Watchdog Timer
Part No. Output voltage
(V)
Voltage detection Precision
(%)
Output type INH mode (Active) Output
current
(mA)
RESET active voltage range
(V)
WDT active voltage range
(V)
Circuit
current
(µA)
Operating
temperature
(℃)
Package RoHS
BD37A19FVM 1.9 ±15
(Ta=25℃)
Open Drain H 0.7 1.0 to 10 2.5 to 10 5 -40 to +105 MSOP8 Yes
BD37A41FVM 4.1 ±15
(Ta=25℃)
Open Drain H 0.7 1.0 to 10 2.5 to 10 5 -40 to +105 MSOP8 Yes
BD87A28FVM 2.8 ±15
(Ta=25℃)
Open Drain L 0.7 1.0 to 10 2.5 to 10 5 -40 to +105 MSOP8 Yes
BD87A29FVM 2.9 ±15
(Ta=25℃)
Open Drain L 0.7 1.0 to 10 2.5 to 10 5 -40 to +105 MSOP8 Yes
BD87A34FVM 3.4 ±15
(Ta=25℃)
Open Drain L 0.7 1.0 to 10 2.5 to 10 5 -40 to +105 MSOP8 Yes
BD87A41FVM 4.1 ±15
(Ta=25℃)
Open Drain L 0.7 1.0 to 10 2.5 to 10 5 -40 to +105 MSOP8 Yes
BD99A41F 4.1 ±15
(Ta=25℃)
Open Drain H 0.7 1.0 to 10 2.5 to 10 5 -40 to +105 SOP8 Yes



Regulators with Voltage Detector IC
Part No. LDO Voltage detector Battey Voltage Detector Maximum
voltage
(V)
Circuit
current
(µA)
Operating
temperature
(℃)
Package RoHS
Output voltage
(V)
Output voltage
Precision
(%)
Output
current
(A)
Saturation voltage
(V)
Voltage detection
(V)
Voltage detection Precision
(%)
Voltage detection
(V)
BD3951F 5 ±2
(Ta=-40
to +125℃)
0.15 0.31
(Io=100mA)
Variable
(at RADJ open
: 4.7V)
±2 Variable (36
peak voltage
50V)
135 -40
to +125
SOP8 Yes



Regulators with Voltage Detector and Wtachdog Timer
Part No. LDO Voltage detector Battey Voltage Detector Maximum
voltage
(V)
Circuit
current
(µA)
Operating
temperature
(℃)
Package RoHS
Output voltage
(V)
Output voltage
Precision
(%)
Output
current
(A)
Saturation voltage
(V)
Voltage detection
(V)
Voltage detection Precision
(V)
Voltage detection
(V)
BD3004HFP 5 ±2
(Ta=-40
to +125℃)
0.5 0.78
(Io=200mA)
Variable
(at Vs open
:4.1V)
±2 Adjustable
Voltage detector
+WDT
50 80 -40
to +125
HRP7 Yes
BD3005HFP 5 ±2
(Ta=-40
to +125℃)
0.5 0.78
(Io=200mA)
4.5 ±2 4.5V
Voltage detector
+WDT
(Active swtich)
50 80 -40
to +125
HRP7 Yes
NEW
BD3010FV
5 ±2
(Ta=-40
to +125℃)
0.2 0.25
(Io=150mA)
Variable
(at RADI open:4.25V)
±3 Adjustable
Voltage detector
+WDT
50 100 -40
to +125
SSOP
-B20
Yes



LED Driver
Part No. Power supply
(V)
Output
current
(mA)
Number of Input Number of output Output type Maximum
voltage
(V)
Operating
temperature
(℃)
Package RoHS
BD8105FV 4.5 to 5.5 50 5 12 Open Drain 35 -40 to +105 SSOP-B20W Yes



Motor Driver
Part No. Maximum
voltage
(V)
Circuit
current
(stanby)
(µA)
Circuit
current
(operating mode)
(mA)
ON
threshold
voltage
(Upper+lower)
(V)
Protection Monitor Pin
(V)
Operating
temperature
(℃)
Package RoHS
NEW
BD6941FM
50 0 3 0.84 Open Drain -40 to +125 HSOP-M28 Yes



Antenna Driver
Part No. Supply voltage
(V)
Circuit
current
(stanby)
(µA)
Circuit
current
(operating mode)
(mA)
ON Duty
(Vcc=3.5V)
(%)
ON Duty(%) Operating temperature
(℃)
Package RoHS
Vcc
=3.5V
Vcc
=4V
Vcc
=7V
NEW
BD6934FV
3.5 to 8.0 0 3.5 9.2 9.2 15 49 -40
to +85
SSOP-B16 Yes

NEW! Power Management