 |
Power Management ICs
Car Electronics : System Power Supply ICs for Automotive Electronics
Highly Stable Bipolar System Power Supply ICs
| Part No. |
Functions |
Output voltage
(V) |
Output
current Capacity
(A) |
Minimum I / O voltage Difference
(V)
(Typ.) |
Stanby
Current
(µA)
(Typ.) |
Package |
RoHS |
BA4911/
BA4911-V4
(Forming type) |
Regulator |
ch1 |
For microcontroller |
5.0 |
0.3 |
0.4 |
100 |
SIP-M12/
SIP-M12(V4)
(Forming type) |
Yes |
| ch2 |
For audio |
8.12 |
0.2 |
0.4 |
| ch3 |
For AM radio |
7.9 |
0.05 |
0.4 |
| ch4 |
For FM radio |
8.12 |
0.05 |
0.4 |
| ch5 |
For illumination |
10.3 |
0.25 |
0.4 |
| High-side switch |
ch1 |
For antenna |
Vcc-0.4 |
0.3 |
0.4 |
| ch2 |
For control |
Vcc-0.4 |
0.3 |
0.4 |
Multifunction System Power Supply IC(with Muting Function)
| Part No. |
Functions |
Output
voltage
(V) |
Output current
Capacity
(A) |
Minimum I / O voltage Difference
(V)(Typ.) |
Reset voltage
(V) |
+B Detection
(V) |
ACC
Detection
(V) |
Mute |
Stanby
Current
(µA)
(Typ.) |
Package |
RoHS |
BA4915-V11
|
Regulator |
ch1 |
For microcontroller |
5.0 |
0.30 |
1.9 |
4.15 |
8.5 |
8.5 |
+B Detection |
100 |
SIP-M16
(V11) |
Yes |
| ch2 |
For CD |
8.5 |
0.75 |
0.4 |
- |
| High-side switch |
ch3 |
For amp |
Vcc-0.25 |
0.15 |
0.25 |
- |
| ch4 |
For antenna |
Vcc-0.35 |
0.45 |
0.35 |
- |
Multifunction System Power Supply IC(with Voltage-monitoring Function)
| Part No. |
Functions |
Output
voltage
(V) |
Output current
Capacity
(A) |
Minimum I / O voltage Difference
(V)(Typ.) |
Reset voltage
(V) |
+B Detection |
ACC
Detection |
VBU |
Stanby
Current
(µA)
(Typ.) |
Package |
RoHS |
BA4907FP
|
Regulator |
ch1 |
For microcontroller |
5.0 |
0.1 |
1.9 |
2.8 |
Detection voltage variable |
Detection voltage variable |
Diode built-in |
125 |
HSOP25 |
Yes |
| ch2 |
For sub-microcontroller |
5.0 |
0.1 |
1.9 |
- |
| ch3 |
For sub-microcontroller |
5.0 |
0.1 |
1.9 |
- |
| ch4 |
Externally attached power ttransister |
5.0
/3.3 |
0.007
(Base draw current) |
- |
- |
Multifunction System Power Supply IC(with Watchdog Timer)
| Part No. |
Functions |
Output
voltage
(V) |
Output current Capacity
(A) |
Reset voltage
(V) |
+B Detection |
ACC
Detection |
WDT |
Mute |
Stanby
Current
(µA)
(Typ.) |
Package |
RoHS |
BD4911FM
|
Regulator |
ch1 |
For microcontroller |
5.0/3.3 |
0.15 |
4.15/2.95 |
Detection voltage variable |
Detection voltage variable |
ON/OFF
Functions付 |
+B Detection
ACC Detection |
100 |
HSOP-M28 |
Yes |
| ch2 |
For sub-microcontroller |
3.3 |
0.15 |
2.95 |
System power supply IC with Communication Function(Master Type)
| Part No. |
Functions |
Output
voltage
(V) |
Output
current Capacity
(A) |
Reset voltage
(V) |
+B Detection
(V) |
Status Flag |
Interface |
Stanby
Current
(µA)
(Typ.) |
Package |
RoHS |
| BD9400BFP |
Regulator |
For microcontroller |
3.3 |
0.25 |
2.8 |
8.5 |
+B Detection
Short Protection |
I2C BUS* |
60 |
HSOP25 |
Yes |
| *I2C BUS is a resistered trademark of Philips.
|
Power supply ICs for system with built-in DC/DC with communivations functions(Slave Type)
| Part No. |
Functions |
Output
voltage
(V) |
Output Type
|
Operating frequency
(kHz) |
Output
current
(A) |
Short Protection |
Stanby
Current
(µA)
(Typ.) |
Package |
RoHS |
| BD9401FM |
Switching Cntroller |
Variable |
Open Collector |
30 to 500 |
0.1 |
Timer Latch |
1 |
HSOP-M28 |
Yes |
| Linear Regulator |
Variable |
- |
- |
1 |
- |
| High-side Switch |
Vcc-0.5 |
Open Drain |
- |
0.5 |
- |
| BD9403FV |
Switching Controller |
Variable |
Open Collector |
30 to 500 |
0.1 |
Timer Latch |
1 |
SSOP-B14 |
Yes |
Car Electronics : Secondary Power Supply IC for Use in Automotive Electronics
Built-in 1ch FET synchronous rectification DC/DC type
| Part No. |
Output voltage
(V) |
Output current
(A) |
Reference voltage accuracy
(%) |
STANDBY MODE |
Operating temperature
(℃) |
Operating frequency
(kHz) |
Package |
RoHS |
NEW
BD8626EFV |
2.7 to 5.5 |
3 |
±1 |
Available |
-40 to +85 |
250 to 1000 |
HTSSOP-B20 |
Yes |
| ☆BD8641EFV |
3.0 to 5.5 |
3 |
±1 |
Available |
-40 to +85 |
250 to 2300 |
HTSSOP-B20 |
Yes |
☆ : Under development
|
NEW! Power Management
|