ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Video Signal ICs : Audio/Video Interface ICs for TV and DVD Recorders
Video Interfaces
Part No. Operating voltage
(V)
Circuit current
(mA)
Freq. chara 1
(dB)
Freq. chara 2
(dB)
gain
(dB)
LPF Input video format Power down Icc
(µA)
Package RoHS
BH7625KS2 4.5 to 5.5 95 -0.5
(6.75MHz)
-38
(27.0MHz)
-0.2,3.0
-0.2,6.0
4th
order+trap
Y/V/C
Component available
0 SQFP-T52 Yes
BH7624KS2 4.75 to 5.25 137 -0.5
(6.75MHz)
±0
(6MHz)
-38
(27.0MHz)
-15
(14.3MHz)
6.2,8.2 4th
order+trap
8th+
order+trap
Y/V/C
RGB
- SQFP-T52 Yes
NEW
BH7641FV
4.75 to 5.25 71 -0.5
(10MHz)
- -0.2,6.0 2th Y/V/C - SSOP-B40 Yes



Audio Interfaces
Part No. Operating voltage
(V)
Circuit current
(mA)
Number of input THD
(%)
S/N
(dB)
Output noise
(µVrms)
Cross talk
(dB)
Serial Control Input gain
(dB)
Max. output level
(Vrms)
Volume Package RoHS
BD3822FS 7.0 to 9.5 7.0 5+Tuner
SAP
0.0015 - 3.2 -110 I2C
BUS
Tuner=8、12 2.5 0 to -49dB/
1dB step
-45 to -78dB/
2dB Step -∞dB
SSOP-A32 Yes
BD3824FS 7.0 to 9.5 6.4 5 0.0015 - 2.3 -100 I2C
BUS
Tuner=0、8、12 2.6 - SSOP-A32 Yes
BD3823FV 7.0 to 14.5 2.5 5 0.0015 - 3.2 -110 I2C
BUS
0,2,4,6 4.5
(VCC=
14.5V)
0 to 30.5dB/
0.5dB Step
SSOP-B20 Yes
BD3825FS 4.5 to 5.5、
-5.5 to -4.5
12±0.5
5.0
10.0
3/2 0.007 -90 - -90 - 0,2,4,6 3.5
(VCC=
±5.0V)
- SSOP-A24 Yes
BD3826FS 4.5 to 5.5、
-6.5 to -4.5
12±0.5
5.5
7.5
5/3/2 0.002 -90 - -100 - 0,2,4,6 2.7
(VCC=
±5.0V)
- SSOP-A32 Yes
NEW
BD7630FV
8.0 to 12.5 27.0 11 0.003 -100 - -100 I2C
BUS
0,6 3.0
(VCC=
±9.0V)
- SSOP-B40 Yes
*I2C BUS is a registered trademark of Philips.



Video ・ Audio Interface
Part No. Operating voltage
(V)
Circuit current
(mA)
Video
Freq. chara
(dB)
Video
gain
(dB)
Video
Cross talk
(dB)
Audio
Freq. chara
(dB)
Audio
gain
(dB)
Audio
Cross talk
(dB)
THD
(%)
Residual noise
(µVrms)
Package RoHS
BD7620KS2 +5.0 to ±0.25
-7.0±0.5
63 0.0
(7MHz /
100kHz)
-0.2
6.0
-90 0.0
(50kHz /
1kHz)
0.0
6.0
-90 0.003 20 SQFP-T64 Yes

NEW! Video and Imaging ICs