ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Audio ICs

Sound Processors : Sound Processor Series for Home Theaters
Built-in µ-STEP volume 5.1ch / 7.1ch Sound Processors
Part No. Supply
voltage
(V)
Circuit current
(mA)
Output noise
(µVrms)
Max. output
(Vms)
Distortion
(%)
Selector Input gain Output gain Volume Number of volume Tone Bass boost Serial control Package RoHS
NEW
BD3471KS2
±6.5 to
±7.5
±30 1.5 4.2 0.0004 12 - - +24 to
-95dB
10.5dB/step
8 - - 2wire SQFP-T80 Yes
NEW
BD3473KS2
±6.5 to
±7.5
±30 1.5 4.2 0.0004 12 - - +24 to
-95dB
10.5dB/step
8 BASS,
TREBLE
- 2wire SQFP-T80 Yes
NEW
BD3474KS2
±6.5 to
±7.5
±30 1.5 4.2 0.0004 12 - - +24 to
-95dB
10.5dB/step
6 BASS,
TREBLE
- 2wire SQFP-T80 Yes



2ch/6ch Electronic Volume
Part No. Supply
voltage
(V)
Circuit current
(mA)
Output noise
(µVrms)
Max. output
(Vms)
Distortion
(%)
Selector Input gain Output gain Volume Number of volume Tone Bass boost Serial control Package RoHS
BD3812F ±5.0 to
±7.3
±2 1.2 4.2 0.005 - - 0,6 to 18dB
2dB/step
0 to
-103dB
1dB/step
2 - - 2wire SOP14 Yes
BD3814FV ±5.0 to
±7.3
±7 1 4.3 0.001 - - - 0 to
-95dB
1dB/step
6 BASS,
TREBLE
- 2wire SSOP-B40 Yes



5.1ch Sound Processors
Part No. Supply
voltage
(V)
Circuit current
(mA)
Output noise
(µVrms)
Max. output
(Vrms)
Distortion
(%)
Selector Input gain Output gain Volume Number of volume Tone Bass boost Serial control Package RoHS
BD3813KS ±5.0 to
±7.3
±10 1.5 4.2 0.004 - 0,6,12dB - 0 to
-95dB
1dB/step
6 BASS,
TREBLE
- 2wire SQFP56 Yes
BD3815KS ±5.0 to
±7.3
±10 1.5 4.2 0.004 - 0,6,18dB - 0 to
-95dB
1dB/step
6 BASS,
TREBLE
- 2wire SQFP56 Yes
BD3811K1 ±5.0 to
±7.3
±15 2 4.2 0.005 8 0,6dB 0,6
to
18dB
2dB
/
step
0 to
-103dB
1dB
/
step
6 BASS,
TREBLE
Ö 2wire QFP80 Yes
BD3818KS ±5.0 to
±7.4
±28 3.8 4.3 0.002 5 0,3,6,9dB - 0 to
-95dB
1dB
/
step
6 BASS,
TREBLE
(ダイナミック) 2wire SQFP80 Yes



6.1ch/7.1ch Sound Processors
Part No. Supply
voltage
(V)
Circuit current
(mA)
Output noise
(µVrms)
Max. output
(Vrms)
Distortion
(%)
Selector Input gain Output gain Volume Number of volume Tone Bass boost Serial control Package RoHS
BD3816K1 ±5.0 to
±7.3
±24 1.2 4.2 0.001 7 0 to 7dB
1dB/step
0 to 17dB
1dB/step
0 to
-95dB
1dB/step
7 BASS,
TREBLE
- 2wire QFP80 Yes
BD3817KS ±5.0 to
±7.3
±24 1.2 4.2 0.001 10 0 to 7dB
1dB/step
0 to 17dB
1dB/step
0 to
-95dB
1dB/step
7 BASS,
TREBLE
- 2wire SQFP100 Yes
BD3452KS ±6.5 to
±7.3
±20 1.4 4.2 0.0006 9 0,6,12dB 0 to 15dB
1dB/step
0 to
-99dB
1dB/step
8 - - 2wire SQFP100 Yes



6ch / 9ch Stereo Input Selector
Part No. Supply voltage
(V)
Circuit current
(mA)
Output noise
(µVrms)
Max. output
(Vrms)
Distortion (%) Selector Serial control Package RoHS
BD3843FS ±4.0 to ±7.3 ±3 1 4.2 0.004 6 2wire SSOP-A24 Yes
BD3841FS ±5.0 to ±7.3 ±3 1 4.2 0.004 9 2wire SSOP-A32 Yes

NEW! Audio ICs