ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Audio ICs

Audio Amplifiers : Speaker / Headphone Amplifier Series
1.1W to 1.5W Monaural Speaker Amplifiers
Part No. Supply voltage
(V)
Power dissipation
(mW)
Quiescent current
(mA)
Stand-by current
(µA)
Voltage gain
(dB)
Output power(W) Distortion
(%)
Output noise voltage
(µVrms)
Package RoHS
RL=8Ω RL=4Ω
BH7824FVM 1.8 to 5.5 470 3.5 0 0 to 20 0.6W 1.1W 0.07 -94 MSOP8 Yes
BH7826FVM 2.6 to 5.5 470 3.5 0 0 to 20 0.6W 1.1W 0.2 -94 MSOP8 Yes
NEW
BD7830NUV
2.4 to 5.5 530 3.2 0 0 to 20 0.77W 1.5W 0.1 -100 VSON008V2030 Yes



1W+1W Stereo Speaker / Headphone Amplifier
Part No. Supply
voltage
(V)
Power dissipation
(mW)
Quiescent current
(mA)
Stand-by current
(µA)
SP AMP HP AMP Package RoHS
Voltage gain
(dB)
Distortion
(%)
Max. Output
voltage
VCC=33V
Voltage gain
(dB)
Distortion
(%)
Max. Output
voltage
VCC=33V
BH7884EFV 3.0 to 5.5 1100 9.0 0.2 12.0 0.1 5.2dBV -7 0.025 1.0dBV HTSSOP-B24 Yes



2W+2W Stereo Speaker / Headphone Amplifier
Part No. Supply
voltage
(V)
Power dissipation
(mW)
Quiescent current
(mA)
Stand-by current
(µA)
SP AMP HP AMP Package RoHS
Voltage gain
(dB)
Distortion
(%)
Max. Output
voltage
VCC=33V
Voltage gain
(dB)
Distortion
(%)
Max. Output
voltage
VCC=33V
BH7881EFV 3.3 to 5.5 1100 18 0 11.0 0.04 4.5dBV 5.5 0.02 1.4dBV HTSSOP-B24 Yes



5W+5W Stereo Speaker Amplifiers
Part No. Supply voltage
(V)
Power dissipation
(W)
Quiescent current
(mA)
Stand-by current
(µA)
Rated output power
VCC=12V
RL=3Ω
Closed loop voltage gain
Voltage gain
(dB)
Output noise voltage
(mVrms)
Distortion
(%)
Ripple rejection
(dB)
Package RoHS
BA5406 5 to 15 20 40 - 5.0W 46 0.6 0.3 - SIP-M12 Yes
BA5417 6 to 15 15 22 0 5.0W 45 0.3 0.1 55 HSIP15 Yes



Stereo Headphone Amplifiers
Part No. Supply voltage
(V)
Circuit current at no signal
(mA)
Voltage gain
(dB)
Output (mW)
RL=16Ω
Total harmonic Distortion
(%)
Ripple rejection
(dB)
Package RoHS
BH3541F 2.8 to 6.5 7 0 62 0.02 57 SOP8 Yes
BH3544F 2.8 to 6.5 7 6 62 0.02 57 SOP8 Yes
BH3547F 4.5 to 5.5 3.7 6 77 0.05 57 SOP8 Yes

NEW! Audio ICs