ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Audio ICs

Digital Audio/Accessories : USB Host Audio Decoder ICs

ROHM's USB host audio decoder ICs integrate a USB 2.0 host, SD memory card controller, AAC decoder, WMA decoder, MP3 decoder, headphone amp, and a system controller all on a single chip, allowing easy playback of music stored in USB flash memory using an audio player. They can be easily added to virtually any audio device (i.e. CD player, mini-component stereo, portable player, car stereo) for greater functionality.


Part No. Supply voltage (V) USB SD Serial interface Display infomation MP3 WMA AAC Audio output Package RoHS
Core (V) I/O (V) Analog Digital
NEW
BU9428KV
1.40 to 1.60 3.0 to 3.6 USB2.0
Full Speed
- I2C BUS Folder number, File number, Playing time,
Folder name,
File name,
TAG (Artist Alubum Title)
MPEG1,2,2.5
LAYER1,2,3
- - Line I2S
SPDIF
VQFP64V Yes
BU9435KV 1.40 to 1.60 3.0 to 3.6 USB2.0
Full Speed
MMC SD、miniSD、micro SD、SDHC
I2C BUS MPEG1,2,2.5
LAYER1,2,3
- - Line I2S
SPDIF
VQFP64 Yes
NEW
BU9437AKV
- 3.0 to 3.6 USB2.0
Full Speed
MMC SD、miniSD、micro SD、SDHC
I2C BUS MPEG1,2,2.5
LAYER1,2,3
WMA9
Standard
- Line I2S
SPDIF
VQFP64 Yes
☆BD9438KV - 3.0 to 3.6 USB2.0
Full Speed
MMC SD、miniSD、micro SD、SDHC
I2C BUS MPEG1,2,2.5
LAYER1,2,3
WMA9
Standard
MPEG4
AAC-LC
Line I2S
SPDIF
VQFP64 Yes
☆ : Under development

NEW! Audio ICs