ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Audio ICs

Voice Synthesis : Voice Generation ADPCM Decoder ICs

In addition to being easy to use, ROHM's voice generation ADPCM decoder ICs feature a compact package and market proven technology for mobile phone application. They support external memory devices for voice data storage, enabling various lengths of voice generation to be achieved, and wire or wireless communication allows voice generation without the need for memory. Unique technology is utilized in order to reduce microcontroller load, and power consumption can be minimized by optimizing the FIFO size or adjusting the sampling rate in 1kHz steps. Use ROHM's ADPCM decoder ICs to easily add voice generation to your application.


Part No. Supply voltage (V) Interface FIFO Sampling rate 16bit PCM playable feature Package RoHS
I/O CORE Analog
BU8844FV core to 3.6 1.65 to 2.0 2.7 to 3.6 I2C BUS 128byte 4 to 32kHz
Variable
Ö - SSOP-B16 Yes
BU8848FV 4.5 to 5.5 4.5 to 5.5 4.5 to 5.5 I2C BUS 1024byte 4 to 32kHz
Variable
Ö - SSOP-B24 Yes
BU7848FV 4.5 to 5.5 4.5 to 5.5 4.5 to 5.5 I2C BUS 1024byte 4 to 32kHz
Variable
Ö Built-in
SP AMP
SSOP-B24 Yes
NEW
BU7826FV
2.2 to 3.6 2.2 to 3.6 2.2 to 3.6 PIO Internal ROM 11.025kHz - Built-in voice data SSOP-B28 Yes
NEW
BU7846KV
Core to 3.3 1.65 to 1.95 2.7 to 3.3 I2C BUS Parallel Flash 4 to 48kHz Variable Ö 4ch stereo VQFP100 Yes

NEW! Audio ICs