ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

System Power Supplies : System Power Supply IC for Thin TV
Built-in 1ch FET Synchronous Rectification Type
Part No. Supply voltage
(V)
Output current
(A)
Reference voltage accuracy (%) STANDBY
MODE
Operating temperature
(℃)
Operating frequency
(kHz)
Package RoHS
NEW
BD8623EFV
2.7 to 5.5 3 ±1 Ö -10 to +85 250 to 1000 HTSSOP-B20 Yes
BD8627EFV 4.5 to 6.0 3 ±1 Ö -10 to +85 250 to 1000 HTSSOP-B20 Yes
BD8629FS 4.5 to 6.0 2 ±1 Ö -10 to +85 250 to 1000 SSOP-A16 Yes
BD8628EFV 4.5 to 8.0 3 ±1 Ö -20 to +85 100 to 600 HTSSOP-B24 Yes
☆ : Under development



Built-in 1ch FET Light Load Type
Part No. Supply voltage
(V)
Output current
(A)
Reference voltage accuracy (%) STANDBY
MODE
Operating temperature
(℃)
Operating frequency
(kHz)
Package RoHS
NEW
BD8620EFV
2.7 to 5.5 3 ±1 Ö -10 to +85 250 to 1000 HTSSOP-B20 Yes




FET Controller Type 3ch System Power Supply
Part No. Supply voltage
(V)
Reference voltage accuracy
(%)
Pow MOSFET STANDBY MODE Operating temperature
(℃)
Operating frequency
(kHz)
Package RoHS
NEW
BD8601FV
6.0 to 15.0 ±1 - - -40 to +85 100 to 600 SSOP-B40 Yes
BD8606FV 4.0 to 8.0 ±1 - - -40 to +85 100 to 600 SSOP-B40 Yes
☆ : Under development

NEW! Power Management