ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Audio ICs

Wireless Audio Link ICs for FM Transmitters

ROHM's wireless audio link ICs transmit music (i.e. CDs) via FM waves to an FM tuner, enabling high-quality playback. Features include built-in pre-emphasis, limiter, LPF, and stereo modulation circuits as well as a PLL frequency synthesizer, making audio FM transmission possible - all on a single chip.


Chip size / Small size Wireless Audio Link
Part No. Supply voltage
(V)
Transmitting frequency Interface Transmission output level
(dBm)
Package RoHS
NEW
BH1425KN
2.7 to 4.0 76 to 108MHz step 100kHz I2C* -12 to 0 VQFN28
Yes
NEW
BH1425GWL
2.7 to 4.0 76 to 108MHz step 100kHz I2C* -12 to 0 UCSP50L3
(3.06×3.06)
H=0.55Max.
Yes
NEW
BH1426KN
2.7 to 3.6 76 to 108MHz step 100kHz I2C* -9 to +3 VQFN28
Yes
NEW
BH1426GWL
2.7 to 3.6 76 to 108MHz step 100kHz I2C* -9 to +3 UCSP50L3
(3.06×3.06)
H=0.55Max.
Yes
NEW
BH1427GUL
2.7 to 3.6 76 to 108MHz step 100kHz I2C* -9 to +3 VCSP50L3
(3.1×3.1)
H=0.55Max.
Yes
NEW
BH1428MUV
2.7 to 3.6 76 to 108MHz step 100kHz I2C* -9 to +3 UQFN028V5050
Yes
☆BH1428GUL 2.7 to 3.6 76 to 108MHz step 100kHz I2C* -9 to +3 VCSP50L3
(3.1×3.1)
H=0.55Max.
Yes
☆ : Under development
*I2C BUS is a registered trademark of Philips.



Wireless Audio Link with RDS
Part No. Supply voltage
(V)
Transmitting frequency Interface Transmission output level
(dBm)
Package RoHS
☆BU2682MUV 2.7 to 3.6 76 to 108MHz step 100kHz I2C* -14 to +9 UQFN028V5050
Yes
☆BU2682GWL 2.7 to 3.6 76 to 108MHz step 100kHz I2C* -14 to +9 UCSP50L2
(2.8×2.8)
H=0.55Max.
Yes
☆ : Under development
*I2C BUS is a registered trademark of Philips.



3V standard Wireless Audio Link
Part No. Supply voltage
(V)
Transmitting frequency Interface Transmission output level
(dBm)
Package RoHS
NEW
BH1411FV
2.7 to 4.0 76 to 90MHz,
87.5 to 108MHz step 100kHz,
88.1 to 94.1MHz,
101.9 to 107.9MHz step 400kHz
I2C*,3-wire Serial
5bit Parallel
-7 SSOP-B24
Yes
NEW
BH1411MUV
2.7 to 4.0 76 to 90MHz,
87.5 to 108MHz step 100kHz,
88.1 to 94.1MHz,
101.9 to 107.9MHz step 400kHz
I2C*,3-wire Serial
5bit Parallel
-7 VQFN024V4040
Yes
NEW
BH1412FV
2.7 to 4.0 88.1 to 94.1MHz,
101.9 to 107.9MHz step 400kHz
5bit Parallel -7 SSOP-B24
Yes
BH1418FV 2.7 to 4.0 76 to 90MHz,
87.5 to 108MHz step 100kHz
3-wire Serial -7 SSOP-B24
Yes
BH1418KN 2.7 to 4.0 76 to 90MHz,
87.5 to 108MHz step 100kHz
3-wire Serial -7 VQFN28
Yes



5V standard Wireless Audio Link
Part No. Supply voltage
(V)
Transmitting frequency Interface Transmission output level
(dBm)
Package RoHS
BH1414K 4.5 to 5.5 76 to 90MHz,
87.5 to 108MHz step 100kHz
3-wire Serial -20 QFP44
Yes
BH1415F 4.0 to 6.0 76 to 108MHz step 100kHz 3-wire Serial -7 SOP22
Yes
BH1415FV 4.0 to 6.0 76 to 108MHz step 100kHz 3-wire Serial -7 SSOP-B24
Yes
BH1416F 4.0 to 6.0 76.8 to 78.0MHz,
88.0 to 89.2MHz step 200kHz
4bit Parallel -7 SOP22
Yes
BH1417F 4.0 to 6.0 87.7 to 88.9MHz,
106.7 to 107.9MHz step 200kHz
4bit Parallel -7 SOP22
Yes
BH1417FV 4.0 to 6.0 87.7 to 88.9MHz,
106.7 to 107.9MHz step 200kHz
4bit Parallel -7 SSOP-B24
Yes

NEW! Audio ICs