ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Video Signal ICs : System Video Drivers
Video Drivers with Built-in Input Selection SW
Part No. Supply voltage
(V)
Circuit current
(mA)
Built-in circuit Input type Amp. gain
(dB)
Max. output level
(Vpp)
Video driver Mute Output capacitor less Freq. chara
(dB)
Package RoHS
Vcc=
3V
Vcc=
5V
NEW
BH76330FVM
2.8 to
5.5
10.5 3 in 1 Circuit Clamp 6 2.7 4.6 Ö Ö
(Stand by)
Ö 0
(f=10
MHz)
MSOP8 Yes
NEW
BH76331FVM
2.8 to
5.5
10.5 3 in 1 Circuit Bias 6 2.8 4.6 Ö Ö
(Stand by)
- 0
(f=10
MHz)
MSOP8 Yes
NEW
BH76360FV
2.8 to
5.5
12 6 in 1 Circuit Clamp 6 2.7 4.6 Ö Ö
(Stand by)
Ö 0
(f=10
MHz)
SSOP-B16 Yes
NEW
BH76361FV
2.8 to
5.5
12 6 in 1 Circuit Bias 6 2.8 4.6 Ö Ö
(Stand by)
- 0
(f=10
MHz)
SSOP-B16 Yes



Video Driver with Built-in Y/C MIX Circuit
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain
(dB)
Freq. chara
(dB)
Input type Mute
(Stand by)
Mute
Mute level
(dB)
Max. output level
(Vpp)
Sag compensate Package RoHS
BA7664AFV 4.5 to 5.5 12.2 6 -0.5
(7MHz)
Clamp×1
Bias×1
Ö -60 3.0 Ö SSOP-B8 Yes



3-output Video Drivers with Built-in Amplifier
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain
(dB)
Freq. chara
(dB)
Input type Mute
(Stand by)
Mute
Mute level
(dB)
Max. output level
(Vpp)
Sag compensate Package RoHS
BA7660FS 4.5 to 5.5 22.8 6 0
(7MHz)
DAC DIRECT×3 Ö -60 3.0 Ö SSOP-A16 Yes
BA7665AFS 4.5 to 5.5 26.0 6 0
(7MHz)
Clamp×1
Bias×1
Ö -60 3.0 Ö SSOP-A16 Yes
BA7666FS 4.5 to 5.5 23.4 6 0
(10MHz)
Clamp×3 Ö -60 3.0 Ö SSOP-A16 Yes



Standard 3-output Video Drivers
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain(dB) Freq. chara
(dB)
Input type Max. output level
(Vpp)
Package RoHS
BA7622F 4.5 to 5.5 23.6 -0.6 0
(10MHz)
Clamp×2、
Bias×1
3.3 SOP8 Yes
BA7623F 4.5 to 5.5 25.2 -0.5 0
(10MHz)
Direct connectable
to
forward circuit×3
3.4 SOP8 Yes



Wide Band 3-output Video Drivers
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain
(dB)
Input type LPF1
(dB)
LPF2
(dB)
Freq. chara
(dB)
f=30MHz
PD
circuit current(mA)
Max. output level
(Vpp)
Package RoHS
BH7600AFS 4.5 to
5.5
21.5 5.5 Pedestal
Clamp×3
- - -1.0 - 3.0 SSOP-A24 Yes
BH7601FS 4.5 to
5.5
27.0 8.45 Clamp×1
Bias×2
- - -1.0 - 3.0 SSOP-A24 Yes
NEW
BH7602FS
4.5 to
5.25
56.0 6 DC
Shift×3
-45
(Y:74、
25M
PB、
PR:37、
125M)
-40
(Y:54M
PB、
PR:27M)
-1.5
(LPF1:Y)
1.5 2.9 SSOP-A20 Yes



DVD System Video Drivers
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain
(dB)
LPF Freq. chara1
(dB)
Freq. chara2
(dB)
S/N
(dB)
Input Type Mute
(Stand by)
Max. output level
(Vpp)
Sag compensate Package RoHS
BH7867FS 4.5 to
5.5
90 6 4th order
6.75
MHz
×6
-0.5
(6.75
MHz)
-33
(27
MHz)
-75 Clamp×2
Bias×1
Clamp/
Bias×1
Bias×2
Ö 3.0 Ö SSOP-A32 Yes
BH7868FS 4.5 to
5.5
90 6 4th order
6.75
MHz
×3

4th order
13.5
MHz
×3
-0.5
(6.75
MHz)
-0.5
(13.5
MHz)
-33
(27
MHz)
-28
(54
MHz)
-75 Clamp×2
Bias×1
Clamp/
Bias×1
Bias×2
Ö 3.0 Ö SSOP-A32 Yes

NEW! Video and Imaging ICs