ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Motor Drivers

Motor Drivers for Specific Applications : Motor Drivers for MD Players
Sensorless 1ch Spindle Motor Driver for MDs
Part No. Supply voltage
(V)
Circuit
current
(mA)
Maximum
Output
current
(A)
Output
saturation voltage
(V)
Reversely electromotive pressure detection comparator input voltage (V) Reversely electromotive pressure detection comparator input offset (mV) Brake comparator input voltage
(V)
Package RoHS
Control part
(VCC)
Output part
(VM)
BA6966FV 2.4 to 6.5 0 to VCC 4 1.0 0.45
(Io=400mA)
0 to VCC-1.5 ±10 0 to VCC-1.5 SSOP-B20 Yes



Sensorless 4ch System Motor Drivers for MDs
Part No. Block Supply voltage (V) Circuit
current
(mA)
Maximum
Output
current
(A)
Output ON resistance
(Ω)
Reversely electromotive pressure detection comparator input offset (mV) Package RoHS
Control part
(VCC)
Control part
(VG)
Output part
(VM)
BD6640KVT
/
BD6640KUT
SPINDLE 2.1 to 6.5 6.5
(VCC=2.2V)
0 to 5.0 4.4 0.5 0.8 ±10 TQFP64V
/
TQFP64U
Yes
SLED 0.5 0.8 ±10 Yes
FOCUS 0.5 0.8 - Yes
TRACKING 0.5 0.8 - Yes



Sensorless 5ch System Motor Driver for MDs
Part No. Block Supply voltage (V) Circuit
current
(mA)
Maximum
Output
current
(A)
Output ON resistance
(Ω)
Reversely electromotive pressure detection comparator input offset (mV) Package RoHS
Control part
(VCC)
Control part
(VG)
Output part
(VM)
BD6603KVT SPINDLE 2.3 to 6.5 9.0
(VCC=3V)
0 to 6.5 5.6 0.5 0.8 ±10 TQFP64V Yes
SLED 0.5 0.8 - Yes
FOCUS 0.5 0.8 - Yes
TRACKING 0.5 0.8 - Yes
Head up / down 0.5 0.8 - Yes



Sensorless 4ch PWM System Motor Drivers for MDs
Part No. Block Supply voltage (V) Circuit
current
(mA)
Maximum
Output
current
(A)
Output ON resistance
(Ω)
Reversely electromotive pressure detection comparator input offset (mV) Package RoHS
Control part
(VCC)
Control part
(VG)
Output part
(VM)
BD6641KUT
/
BD6643KN
SPINDLE 2.1 to 6.5 6.5
(VCC=2.2V)
0 to 3.0 4.0 0.5 0.8 ±10 TQFP64U
/
UQFN48
Yes
SLED 0.5 0.8 ±10 Yes
FOCUS 0.5 0.8 - Yes
TRACKING 0.5 0.8 - Yes



Driving Signal Input type 4ch System Motor Driver for MDs
Part No. Block Supply voltage (V) Circuit
current
(µA)
Maximum
Output
current
(A)
Output ON resistance
(Ω)
Reversely electromotive pressure detection comparator input offset (mV) Package RoHS
Control part
(VCC)
Control part
(VG)
Output part
(VM)
BD6607KN SPINDLE 1.8 to 5.0 VM+5 to 12 0.9 to 5.0 8.0 1.0 0.85 ±5 UQFN64 Yes
SLED 1.0 0.85 ±5 Yes
FOCUS 1.0 0.7 - Yes
TRACKING 1.0 0.7 - Yes

Related News