ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Clock Generators

High-performance Clock Generator Series
Compact 1ch Clock Generators for Digital Cameras
Part No. Supply voltage
(V)
Reference frequency
(MHz)
Output clock
(The output which can be selected)
(MHz)
Jitter 1σ Typ.
(psec)
Package RoHS
BU3076HFV 2.85 to 3.6 27.000000 54.000000
67.500000
50 HVSOF6 Yes
BU3071HFV 3.0 to 3.6 28.636363 54.000000 50 HVSOF6 Yes
BU7322HFV 2.85 to 3.6 27.000000 36.000000
49.500000
50 HVSOF6 Yes
BU7325HFV 2.85 to 3.6 27.000000 48.000000
78.000000
50 HVSOF6 Yes
BU3072HFV 3.0 to 3.6 48.000000 27.000000
36.000000
50 HVSOF6 Yes
BU3073HFV 3.0 to 3.6 48.000000 24.545454
24.375000
50 HVSOF6 Yes



3ch Clock Generators for Digital Cameras
Part No. Supply voltage
(V)
Reference frequency
(MHz)
Video clock
(The output which can be selected)
(MHz)
CCD clock
(The output which can be selected)
(MHz)
USB clock
(MHz)
Jitter 1σ Typ.
(psec)
Package RoHS
BU2394KN 3.0 to 3.6 14.318182
(28.636363)
14.318182
17.734450
135.000000
108.000000
 98.181818
110.000000
48.008022 30 VQFN20 Yes
BU2396KN 3.0 to 3.6 12.000000 27.000000 24.000000
30.000000
36.000000
12.000000 50 VQFN20 Yes



DVD-audio Reference Clock Generators for A / V Equipments
Part No. Supply voltage
(V)
Reference frequency
(MHz)
Output frequency[MHz] Jitter 1σ
Typ.
[psec]
C/N
Typ.
[dB]
Package RoHS
DVD-Video clock DVD, Audio, CD clock
(The output which can be switched)
System clock
2 1 1/2 768fs 512fs 384fs 256fs 768fs 384fs
BU2285FV 3.0 to 3.6 36.8640 54.0000 27.0000 13.5000 36.8640
33.8688
- 18.4320
16.9344
- 33.8688 16.9344 50 VIDEO
-60
SSOP-B24 Yes
BU2363FV 3.0 to 3.6 36.8640 54.0000 27.0000 - 36.8640
33.8688
- 18.4320
16.9344
- 33.8688 16.9344 50 VIDEO
-75
SSOP-B16 Yes



DVD-video Reference Clock Generators for A / V Equipments
Part No. Supply voltage
(V)
Reference frequency
(MHz)
Output frequency[MHz] Jitter 1σ
Typ.
[psec]
Long-term
Jitter P-P
Typ.
[nsec]
Package RoHS
DVD-video
clock
DVD, Audio, CD clock
(The output which can be switched)
System clock
Video
1
Video
2
768fs 512fs 384fs Other 768fs 384fs Other
BU2280FV 3.0 to 3.6 27.0000 27.0000 - 36.8640
33.8688
24.5760
22.5792
18.4320
16.9344
- 33.8688 - - 70 8
(Audio)
SSOP-B24 Yes
BU2360FV 2.7 to 3.6 27.0000 27.0000 - - 24.5760
22.5792
- - 33.8688 - - 70 2.5
(Audio)
SSOP-B16 Yes
BU2362FV 2.7 to 3.6 27.0000 27.0000 - - 24.5760
22.5792
- 36.8640
16.9344
33.8688 16.9344 36.8640 70 12
(Audio)
SSOP-B16 Yes
BU2288FV 3.0 to 3.6 27.0000 27.0000 - - 24.5760
22.5792
- 36.8640
16.9344
33.8688 16.9344 - 70 12
(Audio)
SSOP-B16 Yes



Clock Generator with Built-in VCXO for A / V Equipments
Part No. Supply voltage
(V)
VCXO
(Reference clock)
Clock
Buffer
PLL output frequency[MHz] Jitter

Typ.
[psec]
C/N
Typ.
[dB]
Package RoHS
DVD-Video
clock
DVD, Audio, CD clock
(The output which can be switched)
System clock
2 1 768fs 512fs 256fs
BU2365FV 3.0 to 3.6 Tuning range
27MHz±70ppm
Typ.
1 input 2 outputs, Maximum load of each output is 50pF. 54.0000 27.0000 36.8640
33.8688
24.5760 18.4320 50 VIDEO
-75
AUDIO
-60
SSOP-B24 Yes

Related News