ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Video Signal ICs : Video Accessory ICs
Sync Separation ICs with built-in AFC
Part No. Supply
voltage
(V)
Circuit current
(mA)
Minimum synchronization separation level
(mVPP)
Capture range
(kHz)
IN-HD
phase difference
(µs)
HD-VD
phase difference
(µs)
HD
pulse width
(µs)
VD
pulse width
(µs)
Output terminal Package RoHS
HD
pulse
VD
pulse
Sync
out
BA7046F 4.5 to 5.5 4.1 80 ±2.9 0 23.5 5.1 230 Ö Ö Ö SOP8 Yes
BA7071F 2.85 to 7.5 3.5
(Vcc=3V)
5.8
(Vcc=5V)
80 ±3.2
(Vcc=3V),
±2.7
(Vcc=5V)
1.6 24 10 254 Ö Ö Ö SOP8 Yes



Multisync-compatible Sync Separation / Discrimination IC for Monitors
Part No. Supply
voltage
(V)
Circuit current
(mA)
Input Signal Range Package RoHS
V sync H sync Composite sync Composite video
BA7078AF 5.0 30 40Hz to 200Hz
(1.0VPP to 5.0VPP)
15kHz to 200kHz
(1.0VPP to 5.0VPP)
V sync 40Hz to 200Hz
H sync 15kHz to 200kHz
(1.0VPP to 5.0VPP)
V sync 40Hz to 200Hz
H sync 15kHz to 200kHz
sync 0.2VPP to 0.6VPP
video 0VPP to 2.1VPP
SOP18 Yes



Dual VCA for Video Signal Level Adjustment
Part No. Supply
voltage
(V)
Circuit current
(mA)
Max.
Output
voltage
(VPP)
Freq. chara
(MHz)
Min. voltage gain
(dB)
Max. voltage gain
(dB)
Secondary distortion
(dB)
video
S/N
(dB)
Audio
S/N
(dB)
VCA control voltage range Package RoHS
BA7655AF 5.0 7.8 (4.6) 2.8 13 -6.0 +6.0 -40 -60 -60 2V to 5V SOP8 Yes
*Half channel active mode



NTSC/PAL Analog Video Encoders
Part No. Supply
voltage
(V)
circuit current
(mA)
R.G.B input Sync. input Sub carrier input Data rate
(MHz)
Video Output R.G.B
Output
(VPP)
Trap Filter Package RoHS
Digital
(V)
Analog
(VPP)
White
(VPP)
Sync
(VPP)
BH7236AF 4.5 to 5.5 42 - 1.0 Composite ・
Sync.
Sine/Pulse wave - 0.7※1 0.3 0.7※1 External parts
NTSC:
(C=27pF,
L=68µF)
External parts
PAL:
(C=22pF,
L=68µF)
SOP24 Yes
BH7240AKV 4.5 to 5.5 85 5.0
or
3.0
- Composite ・
Sync.
Sine/Pulse wave to 20 0.7※2 0.3 0.7※2 VQFP48C Yes
*1 Input Condition : Rin = Gin = Bin = 1.0Vpp *2 Input Condition : RDATA = GDATA = BDATA = FFh



High Performance VCOs for Image Sampling
Part No. Supply voltage
(V)
Built-in function Jitter 1σ:Typ.
(psec)
Dynamic range select function of VCO Package RoHS
BU2374FV 3.15 to 3.45V VCO and phase comparator 10 VCO dynamic range
VDD=3.3V 60MHz to 37MHz (15MHz to 9.25MHz)
SSOP-B14 Yes
BU2373FV 2.85 to 5.25V VCO and phase comparator 10 VCO dynamic range
VDD=3.3V 60MHz to 37MHz (30MHz to 18.5MHz)
VCO dynamic range
VDD=5.0V 100MHz to 43MHz (50MHz to 21.5MHz)
SSOP-B14 Yes

NEW! Video and Imaging ICs