ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Video Signal ICs : Chip-sized / Compact Video Drivers
Ultra-compact Waferlevel chip size package Single Output Video Drivers
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain
(dB)
Freq. chara 1
(dB)
Freq. chara 2
(dB)
Input type LPF Mute
(stand by)
Output Capa-less Max. output level
(Vpp)
Input mode Package
(mm)
RoHS
BH76906GU 2.5 to 3.45 15 6 -0.2
(4.5MHz)
-44
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 - VCSP85H1
(1.6×1.6)
H=1.0Max.
Yes
BH76909GU 2.5 to 3.45 15 9 -0.2
(4.5MHz)
-44
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 - VCSP85H1
(1.6×1.6)
H=1.0Max.
Yes
BH76912GU 2.5 to 3.45 15 12 -0.2
(4.5MHz)
-44
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 - VCSP85H1
(1.6×1.6)
H=1.0Max.
Yes
BH76916GU 2.5 to 3.45 15 16.5 -0.2
(4.5MHz)
-44
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 - VCSP85H1
(1.6×1.6)
H=1.0Max.
Yes
BH76706GU 2.5 to 3.45 15 6 -0.45
(4.5MHz)
-46
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 Ö VCSP85H1
(1.6×1.6)
H=1.0Max.
Yes



Output Capacitor-less Video Drivers
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain
(dB)
Freq. chara 1
(dB)
Freq. chara 2
(dB)
Input type LPF Mute
(stand by)
Output Capa-less Max. output level
(Vpp)
Package RoHS
BH76806FVM 2.5 to 3.45 16 6 -0.45
(4.5MHz)
-51
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 MSOP8 Yes
BH76809FVM 2.5 to 3.45 16 9 -0.45
(4.5MHz)
-51
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 MSOP8 Yes
BH76812FVM 2.5 to 3.45 15 12 -0.45
(4.5MHz)
-51
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 MSOP8 Yes
BH76816FVM 2.5 to 3.45 15 16.5 -0.45
(4.5MHz)
-51
(23.5MHz)
Bias
(150kΩ)
8th order
4.5MHz
0µA Ö 5.2 MSOP8 Yes



Compact, Low Current Consumption Single Output Video Drivers
Part No. Supply voltage
(V)
Circuit current
(mA)
Amp. gain
(dB)
Freq. chara 1
(dB)
Freq. chara 2
(dB)
Input type LPF Mute
(stand by)
Stand-by logic Output Capa-less Input mode Max. output level
(Vpp)
Package RoHS
BH76106HFV 2.6 to 5.5 7 6 0.1
(4.5MHz)
-45
(19MHz)
Clamp 8th order
4.5MHz
0µA Low-STBY Ö - 2.6 HVSOF6 Yes
BH76109HFV 2.6 to 5.5 7 9 0.1
(4.5MHz)
-45
(19MHz)
Clamp 8th order
4.5MHz
0µA Low-STBY Ö - 2.6 HVSOF6 Yes
BH76112HFV 2.6 to 5.5 7 12 0.1
(4.5MHz)
-45
(19MHz)
Clamp 8th order
4.5MHz
0µA Low-STBY Ö - 2.6 HVSOF6 Yes
BH76206HFV 2.6 to 5.5 8 6 -0.3
(6MHz)
-40
(27MHz)
Clamp 8th order
6MHz
0µA Low-STBY Ö - 2.6 HVSOF6 Yes
NEW
BH7616HFV
2.6 to 5.5 7 6 0.1
(4.5MHz)
-45
(19MHz)
Clamp 8th order
4.5MHz
0µA High-STBY Ö Ö 2.6 HVSOF6 Yes

NEW! Video and Imaging ICs