ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Video Signal ICs : Video Switch ICs
Single Circuit Video Signal Switchers
Part No. Supply voltage
(V)
Circuit current
(mA)
Built-in circuit Input type Amp. gain
(dB)
Max. output level
(Vpp)
Cross talk
(dB)
Mute Switching speed
(ns)
Package RoHS
BA7654F 4.0 to 7.0 5 2 in 1 Circuit Clamp 0 3.1 -70(4.43MHz) - 70 SOP8 Yes
BA7653AF 4.0 to 7.0 5 3 in 1 Circuit Clamp 0 3.1 -70(4.43MHz) - 70 SOP8
Yes
BA7653AFV 4.0 to 7.0 5 3 in 1 Circuit Clamp 0 3.1 -70(4.43MHz) - 70 SSOP-B8 Yes
BA7652AF 4.0 to 7.0 5 3 in 1 Circuit Clamp 0 3.1 -70(4.43MHz) Ö 70 SOP8 Yes



Video Drivers with built-in Low Voltage operation Single Video Switchers
Part No. Supply voltage
(V)
Circuit current
(mA)
Built-in circuit Input type Amp. gain
(dB)
Max. output level
(Vpp)
Video driver Mute Output capacitor less Freq. chara
(dB)
Package RoHS
(VCC=3V) (VCC=5V)
NEW
BH76330FVM
2.8 to
5.5
10.5 3 in 1 Circuit Clamp 6 2.7 4.6 Ö Ö
(Stand by)
Ö 0
(f=10MHz)
MSOP8 Yes
NEW
BH76331FVM
2.8 to
5.5
10.5 3 in 1 Circuit Bias 6 2.8 4.6 Ö Ö
(Stand by)
- 0
(f=10MHz)
MSOP8 Yes
NEW
BH76360FV
2.8 to
5.5
12 6 in 1 Circuit Clamp 6 2.7 4.6 Ö Ö
(Stand by)
Ö 0
(f=10MHz)
SSOP-B16 Yes
NEW
BH76361FV
2.8 to
5.5
12 6 in 1 Circuit Bias 6 2.8 4.6 Ö Ö
(Stand by)
- 0
(f=10MHz)
SSOP-B16 Yes



Wide Band Low Voltage operation Single Video Switchers
Part No. Supply voltage
(V)
Circuit current
(mA)
Built-in circuit Input type Amp. gain
(dB)
Max. output level
(Vpp)
Mute Cross talk
(dB)
Freq. chara
(dB)
Package RoHS
(VCC=3V) (VCC=5V)
NEW
BH76332FVM
2.8 to
5.5
9 3 in 1 Circuit Clamp 0 1.8 3.8 Ö
(Stand by)
-65 0
(f=130MHz)
MSOP8 Yes
NEW
BH76333FVM
2.8 to
5.5
8 3 in 1 Circuit Bias 0 1.9 3.4 Ö
(Stand by)
-65 0
(f=30MHz)
MSOP8 Yes
NEW
BH76362FV
2.8 to
5.5
12 6 in 1 Circuit Clamp 0 1.8 3.8 Ö
(Stand by)
-65 0
(f=30MHz)
SSOP-B16 Yes
NEW
BH76363FV
2.8 to
5.5
12 6 in 1 Circuit Bias 0 1.9 3.4 Ö
(Stand by)
-65 0
(f=30MHz)
SSOP-B16 Yes



Triple Circuits Video Signal Switchers
Part No. Supply voltage
(V)
Circuit current
(mA)
Built-in circuit Input type Amp. gain
(dB)
Distortion
(%)
Max. output level
(Vpp)
Cross talk
(dB)
Switching speed
(ns)
Package RoHS
BA7602F 4.5 to 5.5 14 2 in 3 Circuits Bias 0 - 3.1 -65(4.43MHz) 50 SOP16 Yes
BA7603F 4.5 to 5.5 13 2 in 3 Circuits Clamp 0 - 2.9 -65(4.43MHz) 50 SOP16 Yes
BA7606F 4.5 to 5.5 15 2 in 3 Circuits Pedestal
Clamp
0 - 2.6 -65(4.43MHz) 50 SOP16 Yes
BA7606FS 4.5 to 5.5 15 2 in 3 Circuits Pedestal
Clamp
0 - 2.6 -65(4.43MHz) 50 SSOP-A16 Yes
BA7607F 4.5 to 5.5 12.5 2 in 3 Circuits Clamp×2
Bias×1
0 0.007 3.0 -65(4.43MHz) 50 SOP16 Yes
BA7609F 4.5 to 5.5 12.5 2 in 3 Circuits Clamp×1
Bias×2
0 0.007 3.0 -65(4.43MHz) 50 SOP16 Yes
BA7627FV 4.5 to 5.5 12.5 2 in 3 Circuits Clamp×2
Bias×1
0 0.007 3.0 -65(4.43MHz) 50 SSOP-B16 Yes



Five inputs Dual Circuits Video Signal Switchers
Part No. Supply voltage
(V)
Circuit current
(mA)
Built-in circuit Input type Amp. gain
(dB)
Freq. chara
(dB)
Max. output level
(Vpp)
Cross talk
(dB)
Package RoHS
BA7626F 4.5 to 5.5 15 5 in 2 out
+
5 in 1 out
circuit
Bias 6.2 0
(f=10MHz)
2.6 -65(4.43MHz) SOP16 Yes
BA7626FS 4.5 to 5.5 15 5 in 2 out
+
5 in 1 out
circuit
Bias 6.2 0
(f=10MHz)
2.6 -65(4.43MHz) SSOP-A16 Yes



Broadband Triple Circuits Video Signal Switchers
Part No. Supply
voltage
(V)
Circuit current
(mA)
Video switch section Digital switch section Sync separator section Package RoHS
Freq. chara
(dB)
Voltage gain
(dB)
Max. output level
(Vpp)
Cross talk
(dB)
HIV
(V min.)
LIV
(V max.)
Min. Sync freg.
(Vpp)
Max. Sync freg.
(kHz max.)
BA7657F 4.5 to 5.5 35 -3
(f=230MHz)
-0.5 2.8 -50
(f=10MHz)
-30
(f=230MHz)
1.8 1.2 0.05 200 SOP24 Yes

Part No. Supply
voltage
(V)
Active
mode current
(mA)
Power save current
(mA)
Video switch section CMOS analog switch section Package RoHS
Freq. chara
(dB)
Voltage gain
(dB)
Max. output level
(Vpp)
Cross talk
(dB)
R on
(Ω)
Delay time
(ns)
BH7659FS 4.5 to 5.5 25 14 -3
(f=230MHz)
-0.5 2.6 -50
(f=50MHz)
-30
(f=250MHz)
200 20 SSOP-A32 Yes

NEW! Video and Imaging ICs