ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Audio ICs

Sound Processors : Sound Processor Series for BOOM BOX / Mini-component Stereo
Sound Processors with built-in 2-band Equalizers
Part No. Supply
voltage
(V)
Current consumption
(mA)
Input selector Input gain
(dB)
Volume
(dB)
BASS
(dB)
TREBLE
(dB)
Bass
Boost
SEQ Surround Serial control Output noise
(µVrms)
Max. output
(Vrms)
Distortion
(%)
Package RoHS
BD3870FS 4.5
to 9.5
8 3 0 to 18
(6dB/step)
0 to -87
/
-∞
(1dB
/
step)
±14
(2dB/step)
±12
(2dB/step)
- - Ö 2 Wire 4.5 2.1 0.01 SSOP-A24 Yes
BD3871FS 4.5
to 9.5
8 3 24/26/28 0 to -87
/
-∞
(1dB
/
step)
±14
(2dB/step)
±12
(2dB/step)
- - Ö 2 Wire 40
(Gv=
24dB)
2.1 0.01 SSOP-A24 Yes
BD3873FS 4.5
to 9.5
8 3 18/21/
24/27
0 to -87
/
-∞
(1dB
/
step)
±14
(2dB/step)
±12
(2dB/step)
- - Ö 2 Wire 40
(Gv=
24dB)
2.1 0.01 SSOP-A24 Yes
BD3872FS 4.5
to 9.5
8 5 0/5/
10/19/
21/23/
26/28
0 to -87
/
-∞
(1dB
/
step)
±14
(2dB/step)
±14
(2dB/step)
- Ö Ö 2 Wire 4.5 2.1 0.01 SSOP-A32 Yes
NEW
BD3490FV
4.75
to 9.5
7 4 0/2/4/
6/8/12/
16/20
0 to -87
/
-∞
(1dB
/
step),
Independent control
±14
(2dB/step)
±14
(2dB/step)
Ö - Ö I2C BUS* 5 2.3 0.002 SSOP-B28 Yes
NEW
BD3491FS
4.75
to 9.5
7 6 0/2/4/
6/8/12/
16/20
0 to -87
/
-∞
(1dB
/
step),
Independent control
±14
(2dB/step)
±14
(2dB/step)
Ö - Ö I2C BUS* 5 2.3 0.002 SSOP-A32 Yes



Sound Processors with built-in 3-band Equalizers
Part No. Supply
voltage
(V)
Current consumption
(mA)
Input selector Input gain
(dB)
Volume
(dB)
Rear
Volume
(dB)
BASS
(dB)
MIDDLE
(dB)
TREBLE
(dB)
Speaker
HPF
Surround Serial control Output noise
(µVrms)
Max. output
(Vrms)
Distortion
(%)
Package RoHS
BD3883FS 6.5
to 9.5
8 5 0/6/
12/16/
20/23
/26/29
0 to -87
/
-∞
(1dB
/
step)
0/-10 ±17.5
(2.5dB
/
step)
±14
(2dB
/
step)
±14
(2dB
/
step)
Ö Ö 2 Wire 4 2.1 0.01 SSOP-A32 Yes
BD3861FS 6.5
to 9.5
13 5 0 to 26
(2dB/
step)
0 to -50
(2dB
/
step)
-50 to
-70
/
-∞
(4dB
/
step)
0 to -59
/
-∞
(1dB
/
step)
±14
(2dB
/
step)
±12
(2dB
/
step)
±12
(2dB
/
step)
- - 2 Wire 8 2.5 0.02 SSOP-A32 Yes
BD3403FV 6.5
to 9.5
16 5 0 to 26
(2dB/
step)
0 to -30
(2dB
/
step)
0 to -59
/
-∞
(1dB
/
step)
±14
(2dB
/
step)
±12
(2dB
/
step)
±12
(2dB
/
step)
- Ö 2 Wire 8 2.5 0.02 SSOP-B40 Yes



Multi-function Sound Processors built-in 5-band Equalizers
Part No. Supply
voltage
(V)
Current consumption
(mA)
Input selector Input gain
(dB)
Volume
(dB)
Rear
Volume
(dB)
Equalizer Dynamic bass Surround Vocal cut Spectrum Analyzer Serial control Output noise
(µVrms)
Max. output
(Vrms)
Distortion
(%)
Package RoHS
BH3874AKS2 8.0 to 9.5 40 4 11 0 to -30
(2dB
/
step)
0 to -52
/
-∞
(16step)
5band Ö Ö Ö Ö 3 Wire 35 2.5 0.01 SQFP-T64 Yes



Plus / Minus Power Supply Sound Processors with built-in Pre Amplifier for Tape Recording and Play Back
(Built-in 2-band / 3-band Equalizers)

Part No. Supply
voltage
(V)
Current consumption
(mA)
Input selector Input gain
(dB)
Volume
(dB)
Rear
Volume
(dB)
Equalizer REC / PB Amp Serial control Output noise
(µVrms)
Max. output
(Vrms)
Distortion
(%)
Package RoHS
BD3881FV ±3.5 to
±4.75
±3 3 10 0 to -36
(2dB
/
step)
-36 to -84
(4dB
/
step)
-∞
- Bass,
Treble
Ö 1 Wire 12 2.5 0.02 SSOP-B28 Yes
BD3882FV ±3.5 to
±4.75
±4.5 3 10 0 to -36
(2dB
/
step)
-36 to -76
(4dB
/
step)
-∞
0/-2/
-4/-6/
-8/-12/
-16/-18
Bass,
Middle
Treble
Ö 2 Wire 22 2.5 0.01 SSOP-B40 Yes



Single Power Supply Sound Processors with built-in Pre Amplifier for Tape Recording and Play Back
(Built-in 2-band / 3-band Equalizers)

Part No. Supply
voltage
(V)
Current consumption
(mA)
Input selector Input gain
(dB)
Volume
(dB)
Equalizer Dynamic bass Surround REC / PB Amp Vocal cut Spectrum Analyzer Serial control Output noise
(µVrms)
Max. output
(Vrms)
Distortion
(%)
Package RoHS
BD3401KS2 8.0 to 9.5 35 5 -5/0/
3.5
0 to -76/-∞
(2/4/step)
Bass,
Middle,
Treble
Ö Ö Ö Ö Ö 2 Wire 3 2.5 0.005 SQFP-T64 Yes
BD3402KS2 8.0 to 9.5 28 5 -5/0/
3.5
0 to -76/-∞
(2/4/step)
Bass,
Treble
- - Ö - - 2 Wire 2.5 2.5 0.005 SQFP-T64 Yes

NEW! Audio ICs