ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Image Processors : Image Correction IC Series
AIE : Adaptive Image Enhancer (Image processing technology based on ROHM hardware)
Part No. Supply voltage
(V)
Camera Interface Control Interface Output Interface Output interrupt Temperature Operating Range Package RoHS
BU1570KN 1.45 to 1.55
(VDDCore)
2.7 to 3.6
(VDDI/O)
Support up to 2 megapixels
(1600×1200)
I2C* 8bit
YUV=
4:2:2
Camera Interface
Motion Detection
Interrupt Output
-40℃
to +85℃
VQFN36 Yes
NEW
BU1571KN
1.45 to 1.55
(VDDCore)
2.7 to 3.6
(VDDI/O)
Support up to 2 megapixels
(1600×1200)
I2C* 8bit
YUV=
4:2:2
Camera Interface
- -40℃
to +85℃
VQFN36 Yes
*I2C BUS is a registered trademark of Philips.



Real-time Video Processor IC
Part No. Supply voltage
(V)
Camera Interface Control Interface Output interrupt PWM Output Temperature Operating Range Package RoHS
NEW
BU1572GUW
1.4 to 1.6
(VDDCore)
1.65 to 3.3
(VDDI/O)
Support up to WVGA+
(864×480)
I2C*
(At RGB Interface)
18bit
RGB Interface or BUS Interface
PWM Output Contens adaptive -20℃
to +70℃
VBGA063W050 Yes
NEW
BU1573KV
1.4 to 1.6
(VDDCore)
2.7 to 3.6
(VDDI/O)
Support up to WVGA+
(864×480)
I2C*
(At RGB Interface)
18bit
RGB Interface or BUS Interface
PWM Output Contens adaptive -40℃
to +85℃
VQFP64 Yes
*I2C BUS is a registered trademark of Philips.



TV Encoder built-in Adaptive Image Enhancer
Part No. Supply voltage
(V)
Camera Interface Control Interface Output Interface TV Encoder Temperature Operating Range Package RoHS
NEW
BU6520KV
1.4 to 1.6
(VDDCore)
2.7 to 3.6
(VDDI/O,AVDD)
8bit
YUV=4:2:2
Parallel
・CCIR601
・CCIR656
I2C*/
Serial EEPROM Interface
8bit
YUV=4:2:2
Parallel
・ CCIR601
・ CCIR656
NTSC PAL Composite Output -40℃
to +85℃
VQFP48C Yes
*I2C BUS is a registered trademark of Philips.

NEW! Video and Imaging ICs