ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Image Processors : Camera Image Processors for Home Electronics and Security Devices
Camera Image Processors Compatible with JPEG Image
Part No. Power Supply voltage
Io1:Host I/F
Io2:Camera,LCD
Camera Interface Host CPU Interface LCD Interface Codec [Image] Multimedia Interface Package RoHS
BU6566GVW 1.45-1.55V
(VDDCore)
1.7-3.15V
(VDDIo1)
2.7-3.15V
(VDDIo2)
Supports up to
0.3 megapixels
(640×480)
8bit/16bit
bus
80 Series CPU
Interface
Supports up to QCIF+*
(232×176pixels)
0.3 megapixel JPEG codec, Motion-JPEG - SBGA099W070 Yes
BU6568GV Supports up to 1.3 megapixels (1280×1024) 8bit/16bit
bus
80 Series CPU
Interface
1.3 megapixel JPEG codec, Motion-JPEG SBGA099T070 Yes
*Although QCIF+ specifies 220×176 pixels, ROHM's products can support up to 232×176pixels through efficient memory use



Camera Image Processor Compatible with MPEG4 Video
Part No. Power Supply voltage
Io1:Host I/F
Io2:Camera,LCD
Camera Interface Host CPU Interface LCD Interface Codec [Image] Multimedia Interface Package RoHS
BU6582GVW 1.45-1.55V
(VDDCore)
1.7-3.15V
(VDDIo1)
2.55-3.15V
(VDDIo2)
Supports up to 1.3 megapixels (1280×1024) 16bit bus
80 Series CPU
Interface
Supports up to QVGA
(320×240pixels)
MPEG4/H.263
codec
1.3 megapixel JPEG codec, Motion-JPEG
- SBGA120W080 Yes



Camera Image Processor with Built-in Camera DSP
Part No. Power Supply voltage
Io1:Host I/F
Io2:Camera,LCD
Camera Interface Host CPU Interface LCD Interface Codec [Image] Multimedia Interface Package RoHS
BU6554GVW 1.45-1.55V
(VDDCore)
1.7-3.15V
(VDDIo1)
2.7-3.15V
(VDDIo2)
Supports up to 3 megapixels (2048×1536) 16bit bus
80 Series CPU
Interface
Supports up to QVGA
(320×240pixels)
3 megapixel JPEG codec, Motion-JPEG SDC/MMC I/F
TV Encoder I/F
SBGA120W080 Yes



Camera Image Processor Compatible with ADPCM/MIDI/MP3/AAC/HE-AAC Audio
Part No. Power Supply voltage
Io1:Host I/F
Io2:Camera,LCD
Camera Interface Host CPU Interface LCD Interface Codec [Image]
[Sound/Music]
Multimedia Interface Package RoHS
BU6569GVW 1.45-1.55V
(VDDCore)
1.7-3.6V
(VDDIo1)
2.7-3.6V
(VDDIo2)
3.15-3.45V
(VDDUSB)
Supports up to 2 megapixels (1600×1200) 16bitbus
80 Series CPU
Interface
Supports up to QVGA
(320×240pixels)
2 megapixel JPEG codec, Motion-JPEG USB2.0 I/F
SDC/MMC I/F
TV Encoder I/F
NAND Flash Memory I/F
SBGA120W080 Yes
64MIDI/MP3/
AAC・HE-AAC
decode
ADPCM
codec

NEW! Video and Imaging ICs