ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Motor Drivers

Motor Drivers for Specific Applications : Motor Drivers for Tape Recorder Systems
Capstan Motor Drivers for High-speed Forwarding and Rewinding VTRs
Part No. Block Supply voltage(V) Circuit current
(mA)
Maximum output current
(mA)
Torque instruction gain
(A/V)
Current limit voltage
(V)
Hall amp. input voltage
(V)
Package RoHS
Control part
(VCC)
Output part
(VM)
BA6878EFV Capstan 4.5 to 5.5 4.5 to 22 7.4 1500 0.77 500 1.5 to VCC-1.5 HTSSOP-B24 Yes
BA6868FM Capstan 4.5 to 6.0 4.0 to 20.5 11 1800 1.07 out-side setting 1.5 to VCC-1.7 HSOP-M28 Yes



2 in 1 Motor Drivers for VTRs(Cylinder / Loading)
Part No. Block Supply voltage(V) Circuit current
(mA)
Torque instruction gain
(A/V)
Current limit voltage
(mV)
Reversely electromotive pressure comparator input voltage
(V)
Package RoHS
Control part
(VCC)
Control part
(VG)
Output part
(VM)
BD6903EFV Cylinder 4.5 to 5.5 VM+3 to 19 9 to 13.5 9.2 0.99 - 0 to VM HTSSOP-B20 Yes
Loading - - -
BD6904FP Cylinder 4.5 to 5.5 VM+2 to 19 9 to 14 9 1.06 295 0 to VM HSOP25 Yes
Loading - - -



3 in 1 Motor Driver for Standard VTRs (Capstan / Cylinder / Loading)
Part No. Block Supply voltage(V) Circuit current
(mA)
Torque instruction gain
(A/V)
Current limit voltage
(V)
Hall amp. input voltage
(V)
Reversely electromotive pressure comparator input voltage
(V)
Package RoHS
Control part
(VCC)
Control part
(VG)
Output part
(VM)
BD6909EFV Capstan 4.5 to 5.5 VM+3 to 19 9 to 13.5 16 0.77 490 1.5 to VCC-1.5 - HTSSOP-B40 Yes
Cylinder 0.95 - - 0 to VM
Loading - - - -



3 in 1 Motor Drivers for Digital Video Cameras (Capstan / Cylinder / Loading)
Part No. Block Supply voltage(V) Circuit current
(mA)
Maximum
Output
current
(mA)
Torque instruction gain
(A/V)
Current limit voltage
(mV)
Hall amp. input voltage
(V)
Output voltage setting offset
(mV)
Package RoHS
Control part
(VCC)
Control part
(UNREG)
Output part
Capstan 2.7 to 4.5 5 to 12 0 to 8 13 1000 0.50 240 1.2 to VCC-1.1 - Yes
Cylinder 0 to 8 1000 0.66 274 - -
Loading 4.5 to 5.5 1000 - - - 100

Part No. Block Supply voltage(V) Circuit current
(mA)
Maximum
Output
current
(mA)
Torque instruction gain
(A/V)
Current limit voltage
(mV)
Hall amp. input voltage
(V)
Output voltage setting offset
(mV)
Package RoHS
Control part
(VCC)
Control part
(UNREG)
Output part
BD6300KU Capstan 2.7 to 4.5 5 to 12 0 to 8 11 800 0.60 330 1.2 to VCC-1.1 - UQFP64 Yes
Cylinder 0 to 8 800 0.66 274 - -
Loading 4.5 to 5.5 800 - - - 100



3 in 1 Motor Driver with built-in DC-DC converter for Digital Video Cameras (Capstan / Cylinder / Loading)
Part No. Block Supply voltage(V) Circuit current
(mA)
Maximum
Output
current
(mA)
Torque instruction gain
(A/V)
Current limit voltage
(mV)
Hall amp. input voltage
(V)
Output voltage setting offset
(mV)
Package RoHS
Control part
(VCC)
Control part
(UNREG)
Output part
BD6302GV Capstan 2.6 to 4.5 5 to 8.5 0 to 8 8 800 0.60 274 1.2 to VCC-1.1 - SBGAO99TO70 Yes
Cylinder 0 to 8 800 0.66 274 - -
Loading 4.5 to 5.5 800 - - - 100
☆ : Under development

Related News