 |
Motor Drivers
Motor Drivers for Specific Applications : System Lens Drivers for Digital Still and Video Cameras
5ch System Lens Drivers for Digital Still Cameras
| Part No. |
Supply voltage
(V) |
Driver output max. current
(A) |
Example of actuator (drived motor, driving system, and output ON-resistance(Ω )) |
Input interface |
Reference voltage output for output setting current
(V) |
Package |
RoHS |
| AF |
Zoom |
Iris |
Shutter |
NEW
BD6370GUL |
2.7 to
5.5 |
0.5 |
STM(ch1,2)
Constant voltage /
FULL ON
1.4 |
DCM(ch3)
Constant voltage /
FULL ON
1.4 |
DCM or VCM(ch4)
Constant voltage / Constant current /
FULL ON
1.4 |
VCM(ch5)
Constant current
1.4 |
Parallel
+
Serial |
Constant current control using built-in D/A converter |
VCSP50L2
(2.6×2.6)
H=0.55Max. |
Yes |
NEW
BD6758MWV |
2.5 to
5.5 |
0.8 |
STM(ch1,2)
FULL ON
1.2 |
STM(ch3)
FULL ON
1.2 |
DCM or VCM(ch4)
FULL ON
1.2 |
VCM(ch5)
Constant current
(±3%)
1.0 |
Parallel |
1.2
(±3%) |
VQFN036V5050
|
Yes |
| BD6758KN |
VQFN36
|
Yes |
6ch System Lens Drivers for Digital Still Cameras/Single-lens Reflex Cameras
| Part No. |
Supply voltage
(V) |
Driver output max. current
(A) |
Example of actuator (drived motor, driving system, and output ON-resistance(Ω )) |
Input interface |
Reference voltage output for output setting current
(V) |
Package |
RoHS |
| AF |
Zoom |
Iris |
Shutter |
NEW
BD6373GW |
2.5 to
5.5 |
0.8 |
STM(ch1,2)
FULL ON
1.2 |
STM(ch3,4)
FULL ON
1.2 |
DCM or
VCM(ch5)
FULL ON
1.2 |
VCM(ch6)
FULL ON
1.2 |
Parallel |
- |
UCSP75M2
(2.6×2.6)
H=0.85Max. |
Yes |
| BD6873KN |
2.5 to
5.5 |
0.8 |
STM(ch1,2)
FULL ON
1.2 |
STM(ch3,4)
FULL ON
1.2 |
DCM or
VCM(ch5)
FULL ON
1.2 |
VCM(ch6)
Constant current
(±3%)
1.0 |
Parallel |
1.2
(±3%) |
UQFN48
|
Yes |
| BD6753KV |
4.5 to
10.5
(ch1,2)
2.0 to
10.5
(ch3
to 6) |
0.8 |
STM(ch1,2)
FULL ON
1.2 |
STM(ch3,4)
FULL ON
1.2 |
DCM or VCM(ch5)
PMW(±3%)
1.2 |
VCM
(ch6)
PMW
(±3%)
1.2 |
Serial
+
Parallel |
0.9
(±10%) |
VQFP48C
|
Yes |
7ch System Lens Drivers for Digital Still Cameras/Single-lens Reflex Cameras
| Part No. |
Supply voltage
(V) |
Driver output max. current
(A) |
Example of actuator (drived motor, driving system, and output ON-resistance(Ω )) |
Input interface |
Reference voltage output for output setting current
(V) |
Package |
RoHS |
| AF |
Zoom |
Iris |
Shutter |
| BD6757KN |
2.5 to
8.0 |
0.8 |
STM(ch1,2)
FULL ON |
STM(ch3,4)
FULL ON |
STM(ch5,6)
FULL ON |
VCM(ch7)
Constant current
(±3%) |
Parallel |
0.9
(±2%) |
UQFN52
|
Yes |
| BD6889GU |
2.5 to
5.5 |
0.8 |
STM(ch1,2)
FULL ON |
STM(ch3,4)
FULL ON |
STM(ch5,6)
FULL ON |
VCM(ch7)
Constant current
(±3%) |
Parallel |
0.9
(±2%) |
VBA063TO50
|
Yes |
1 to 2ch Lens Driver for Interchangeable Lenses for Single-lens Reflex Cameras
| Part No. |
Supply voltage
(V) |
Driver output max. current
(A) |
Example of actuator (drived motor, driving system, and output ON-resistance(Ω )) |
Input interface |
Reference voltage output for output setting current
(V) |
Package |
RoHS |
| AF |
Zoom |
Iris |
Shutter |
| BD6735FV |
2.5 to
8.0 |
1.0 |
STM(ch1,2)
FULL ON
1.0 |
STM(ch1,2)
FULL ON
1.0 |
- |
- |
Parallel |
- |
SSOP-B20
|
Yes |
| ☆BD6736FV |
2.5 to
9.0 |
1.0
(Peak 3.2) |
DCM(ch1)
FULL ON
0.35 |
DCM(ch1)
FULL ON
0.35 |
DCM or VCM(ch1)
FULL ON
0.35 |
VCM(ch7)
FULL ON
0.35 |
Parallel |
- |
SSOP-B20
|
Yes |
|
Related News
|