ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Audio ICs

Digital Audio/Accessories : Audio Interface IC Series for Digital Still Cameras / Digital Video Cameras
Monaural Audio Interface ICs
Part No. Supply voltage
(V)
Current consumption Input conversion noise voltage
(dBV)
Output ALC
Output
level
(dBV)
EVR
Steps
Cut off frequency
(kHz)
Package RoHS
Active
(mA)
Standby
(µA)
LINE HP SP
(mW)
VIDEO
NEW
BU7615MUV
2.7 to 3.6 5.0 0.03 -110 Ö - 250 - -1.8 18 4/8 VQFN024V4040 Yes



Monaural Audio Interface IC with CODEC
Part No. Supply
voltage
(V)
Current consumption Input conversion noise voltage
(dBV)
Output ALC
Outputlevel
(dBV)
EVR
Steps
Sampling frequency
(kHz)
Package RoHS
Active
(mA)
Standby
(µA)
LINE HP SP
(mW)
VIDEO
NEW
BU7620GUW
2.7 to 3.6 8.0 0.02 -117 Ö - 250 - -10.4 48 8 to 48 VBGA035W040 Yes
NEW
BU7625MUV
2.7 to 3.6 17.0 0.02 -117 Ö - 250 Ö -10.4 48 8 to 48 VQFN032V5050 Yes
NEW
BU7625GUW
2.7 to 3.6 17.0 0.02 -117 Ö - 250 Ö -10.4 48 8 to 48 VBGA035W040 Yes



Stereo Audio Interface IC with CODEC
Part No. Supply
voltage
(V)
Current consumption Input conversion noise voltage
(dBV)
Output ALC
Outputlevel
(dBV)
EVR
Steps
Sampling frequency
(kHz)
Package RoHS
Active
(mA)
Standby
(µA)
LINE HP SP
(mW)
VIDEO
BU7805GU 2.7 to 3.6 27.4 6.4 -118 Ö Ö 480 - -12.2 64 32 to 48 VBGA143T070 Yes
BU7636MWV 2.7 to 3.6 40.5 0.03 -106 Ö - 300 Ö -9.1 64 32/44.1/48 UQFN044V6060 Yes
☆ : Under development



Stereo Audio Interface IC with CODEC and Sound Synthesis Function
Part No. Supply
voltage
(V)
Current consumption Input conversion noise voltage
(dBV)
Output ALC
Output
level
(dBV)
EVR
Steps
Sampling frequency
(kHz)
Package RoHS
Active
(mA)
Standby
(mA)
LINE HP SP
(mW)
VIDEO
BU7807-00KV 2.7 to 3.6 29.0 1.3 -119 Ö Ö 400 - -8.2 72 8/32/44.1/48 VQFP48 Yes



500mW to 600mW Monaural Speaker amplifiers
Part No. Supply voltage
(V)
Power dissipation
(mW)
Quiescent current
(mA)
Stand-by current
(µA)
Voltage gain
(dB)
Output power
(RL=8Ω,
THD=10%)
Distortion
(%)
Output noise voltage
(dBV)
Package RoHS
Vcc=3.6V Vcc=5.0V
BH7824FVM 1.8 to 5.5 470 3.5 0 0 to 20 0.6W 1.1W 0.07 -94 MSOP8 Yes
BH7826FVM 2.6 to 5.5 470 3.5 0 0 to 20 0.6W 1.1W 0.2 -94 MSOP8 Yes
NEW
BD7830NUV
2.4 to 5.5 530 3.2 0 0 to 20 0.77W 1.5W 0.1 -100 VSON008V2030 Yes