ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Motor Drivers

Motor Drivers for Specific Applications : Motor Drivers for Printers
Three-Phase Brushless Motor Drivers for Polygonal Mirrors (For LBP, PPC)
Part No. Supply
voltage
(V)
Output
current
(A)
Circuit
current
(mA)
Input threshold
voltage
Current
limit
detect
voltage
(V)
ON resistance
(Ω)
Circuit
current when
motor stop
(mA)
PWM frequency
(kHz)
Time of motor locked Protection
(sec)
CPCLK=0.1µF
Package RoHS
H
level
(V)
L
level
(V)
NEW
BD6406FM
18.0
to 28.0
2.0 4.3 3.0 1.5 0.5 2.6
(Io=1.0A)
4.2 200 1.9 HSOP-M28 Yes
NEW
BD6405FM
18.0
to 28.0
2.5 4.3 3.0 1.5 0.5 1.7
(Io=1.0A)
4.2 200 1.9 HSOP-M28 Yes
* Current limit value is calculated by dividing current limit voltage by RNF resistance which is to detect the output current.



Bipolar Stepping Motor Drivers for Paper Feed or Carriage Use
(For LBP, PPC, SCANNER, Photo Printer, FAX, IJP)

Part No. Supply voltage
(V)
Output current
(A)
Circuit current
(mA)
Input threshold
voltage
Output ON voltage
(VTyp.)
Standby current
(mA)
Package RoHS
Logic part Output part H
level
(V)
L
level
(V)
BD6384EFV 3.0 to 5.5 16 to 28 1.5 5.0 2 0.8 0.48
(lo=0.4A)
0 HTSSOP-B40 Yes
NEW Stepping Motor Driver series→ General purpose IC



Three-phase Brushless Motor Pre-Drivers for Paper Feed Use (For LBP, PPC)
Part No. Supply
voltage
(V)
Voltage for Hall.E.
(V)
Circuit
current
(mA)
Input threshold voltage Current
limit
detect
voltage
(V)
External threshold voltage PWM frequency
(kHz)
Time of motor locked Protection
(sec)
CPCLK
=0.47µF
Package RoHS
H
level
(V)
L
level
(V)
Upper
(V)
Lower
(V)
BD6761FS 16.0 to 28.0 6.0 15 2.2 0.8 0.48 Vcc+6 10.5 15.0
(50kΩ,1000pF)
- SSOP-A32 Yes
BD6762FV 16.0 to 28.0 5.0 17 2.2 0.8 0.26 Vcc+6.8 10.8 16.0
(20kΩ,1000pF)
0.94 SSOP-B40 Yes
* Current limit value is calculated by dividing current limit voltage by RNF resistance which is to detect the output current.



System Driver for Ink Jet Printers
Part No. Supply
voltage
(V)
Output current
(A)
Circuit
current
(mA)
Input threshold voltage ON resistance
(Ω)
Output voltage
(V)
Reset output voltage
(V)
Package RoHS
H
level
(V)
L
level
(V)
NEW
BD6455EFV
18.0 to
36.0
H-bridge1 2.0 12 2 0.8 1.0
(Io=1.0A)
- - HTSSOP-B40 Yes
H-bridge2 2.0 1.2
(Io=1.0A)
- -
SW-REG 0.5 0.8
(Io=0.25A)
3.3 to 5.0 -
SERIES REG 0.25 - 1.5 -
RESET - - - 6.1
(Reset)
6.5
(Return)

Related News