ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

IT Equipment / Interface ICs

Serial ATA-IDE Bridge ICs

ROHM's Serial ATA Interface ICs are products based on Serial ATA High Speed Serialized AT Attachment Revision 1.0a/2.6 Standard. This interface incorporates a PHY/Link/Transport/Application layer to correspond with both modes of the HOST/Device and ATA/ATAPI. Parallel ATA products can be easily connected to Serial ATA pass with a high-speed data transmission rate of 1.5Gbps when utlizing ROHM's interface.


Part No. Supply voltage
(V)
Clock
(MHz)
Function
Package RoHS
NEW
BU19500KVT
I/O : 3.3V,
Core : 1.8V
25 SATA to IDE, IDE to SATA Bridge
(1.5Gbps,SATA1.0a)
TQFP64V Yes

BU19501KV
I/O : 3.3V,
Core : 1.8V
25 SATA to IDE, IDE to SATA Bridge
(1.5Gbps,SATA1.0a)
VQFP64 Yes

BU19510EKV
I/O : 3.3V,
Core : 1.8V
25 SATA to IDE, IDE to SATA Bridge
(1.5Gbps,SATA2.6)
HTQFP64V Yes

BU19530KV
I/O : 3.3V,
Core : 1.8V
25 SATA to IDE, IDE to SATA Bridge
(1.5Gbps,SATA2.6)
VQFP64 Yes
☆ : Under development

NEW! IT Equipment
  / Interface ICs