ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

Charging protection IC Series with Built-in FET
Part No. Power supply
voltage(V)
Over voltage
detection level(V)
Reduced voltage
detection level(V)
Over current
detection level(A)
Ron
(mΩ)
OK/FLGB PIN logic Package RoHS
<UVLO Normal >OVLO
NEW
BD6040GUL
2.2~28 6.4±0.2 2.65±0.12 Min.1.2 125(Typ.) H L H VCSP50L1
(1.6×1.6)
H=0.55Max.
Yes
NEW
BD6041GUL
2.2~28 5.85±0.15 H L H Yes
☆BD6042GUL 2.2~28 6.2±0.2 H L H Yes
☆Under development

NEW! Power Management