ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

System Power Supplies : Power Supply ICs for TFT-LCD Panels
Single-channel Source Voltage Output Power Supply ICs
Part No. Supply voltage
(V)
Operating temperature
(℃)
Operating frequency
(kHz)
Output for source voltage
(V)
Package RoHS
BD8152FVM 2.5 to 5.5 -40 to +85 600/1200 to 14 MSOP8 Yes
BD8158FVM 2.1 to 4.0 -40 to +125 600/1200 to 14 MSOP8 Yes



Single-channel Source Voltage Output Power Supply + Gamma Buffer Amp ICs
Part No. Supply voltage
(V)
Operating temperature
(℃)
Operating frequency
(kHz)
Output for source voltage
(V)
V COM(ch) Buffer for Gamma
(ch)
Package RoHS
BD8151EFV 2.5 to 5.5 -40 to +85 600/1200 to 14 1 4 HTSSOP-B20 Yes
BD8157EFV 2.1 to 4.0 -40 to +125 600/1200 to 14 1 4 HTSSOP-B20 Yes



5V Input 4-channe System Power Supply IC
Part No. Supply voltage
(V)
Operating temperature
(℃)
Operating frequency
(kHz)
Output for source voltage
(V)
Output for logic voltage
(V)
Output for gate voltage
(V)
Start up sequence circuit V COM
(ch)
Package RoHS
BD8153EFV 2.1 to 6.0 -40 to +125 1100 to 18 3.3 to 30 Ö - HTSSOP-B24 Yes



4-channel System Power Supply+Gamma Buffer Amp IC
Part No. Supply voltage
(V)
Operating temperature
(℃)
Operating frequency
(kHz)
Output for source voltage
(V)
Output for logic voltage
(V)
Output for gate voltage
(V)
Start up sequence circuit V COM
(ch)
Buffer for Gamma
(ch)
Package RoHS
BD8150KVT 2.7 to 14 -30 to +85 100 to 1000 to 14 Variable Variable Ö 1 10 TQFP64V Yes



12V Input Multi-channel System Power Supply ICs
Part No. Supply
voltage
(V)
Operating temperature
(℃)
Operating frequency
(kHz)
Output for source voltage
(V)
Output for logic voltage
(V)
Output for logic voltage2
(V)
Output for gate voltage
(V)
Start up sequence circuit V COM
(ch)
Package RoHS
BD8154EFV 6 to 18 -40
to +85
160 to 1600 to 18 3.3 2.5 to 39 Ö - HTSSOP-B40 Yes
BD8156EFV 6 to 18 -40
to +85
500 to 18 3.3 - to 39 Ö 1 HTSSOP-B40 Yes
NEW
BD8160AEFV
8 to 18 -40
to +85
500/750 to 18 3.3 - to 39 Ö - HTSSOP-B28 Yes
NEW
BD8162EKV
4.2 to 14 -40
to +105
200 to 1000 to 18 3.3 2.5/1.5 to 39 Ö - HTQFP-
64V
Yes



High-precision Gamma Correction ICs with built-in DAC
Part No. Supply voltage
(V)
Operating temperature
(℃)
Clock frequency
(MHz)
DAC
(bit)
Serial I/F Auto data read V COM
(ch)
Buffer for Gamma
(ch)
Package RoHS
BD8132FV 6 to 18 -30 to +85 5 10 3-wire Ö 1 18 SSOP-B40 Yes
BD8139AEFV 6 to 18 -30 to +85 0.4 10 I2C BUS* Ö 1 10 HTSSOP-B40 Yes
NEW
BD8143MUV
8 to 18 -40 to +105 5 10 3-wire - - 12 VQFN032V5050 Yes
* I2C BUS is a registered trademark of philips.

NEW! Power Management