ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

LED / LCD Drivers

LCD Drivers : Drivers for Large LCD Panels

ROHM's LCD Driver for large panels are display drivers which can display various kind of LCD panels for Desktop monitor, notebook and TV. For source driver ICs, Drivers feature RSDS and mini-LVDS as low power consumption, low EMI amplitude differential communications interface. Further more, ROHM offer the products that corresponds from 6 bit to 8 bit gray scales and also expand products to correspond from 384 outputs to large number of outputs and multi-channels.


6bit RSDSTM Source Drivers
Part No. Function Gray scale
(bit)
Number of outputs Driver output voltage
(V)Max.
Max. clock frequency
(MHz)Max.
Logic power
Supply voltage
(V)
Package RoHS
BU95101 RSDSTM I/F R-DAC Type 6 384 13.5 85 2.7 to 3.6 COF Yes
NEW
BU95303
RSDSTM I/F R-DAC Type 6 384/414/
420/432
13.5 85 2.7 to 3.6 COF Yes
NEW
BU95306
RSDSTM I/F R-DAC Type 6 600/618/
630/642
13.5 85 2.7 to 3.6 COF Yes

LED / LCD Drivers