ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

For Flat Screen TVs : Inverter Control ICs for Large LCD Backlights
Wire Wound Electroric Transformer Multi-function Inverter Control IC for LCD Panels (15" to 80")
Part No. CH Supply
voltage
(V)
Drive method Output driver capacity Feed back threshold voltage UVLO detection voltage Frequency setting range Light control spectrum Vref terminal voltage
(V)
REG
Output
voltage
(V)
Package RoHS
Sync.
resistance
(Ω)
Source
resistance
(Ω)
IS
(V)
VS
(V)
IC
(V)
FET
(V)
Operating frequency
(kHz)
Dimming frequency
(kHz)
Triangular wave upper limit
(V)
Triangular wave lower limit
(V)
NEW
BD9897FS
1 7.5
to
30
Full
Bundge
2.5 5 1.25 1.25 5.65 2.16 30
to
90
0.05
to
1.0
2.0 0.5 External applied voltage *1 5.8 SSOP-A32 Yes
*1 It is changed in the current dimming range of Vref=0.6 to 1.25V at current dimming.



Wire Wound Electronic Transformer Inverter Control ICs for LCD Panels (10" to 20")
Part No. CH Supply
voltage
(V)
Drive method Output driver capacity Feed back threshold voltage UVLO detection voltage Frequency setting range Light control spectrum Vref terminal voltage
(V)
REG
Output
voltage
(V)
Package RoHS
Sync.
resistance
(Ω)
Source
resistance
(Ω)
IS
(V)
VS
(V)
IC
(V)
FET
(V)
Operating frequency
(kHz)
Dimming frequency
(kHz)
Triangular wave upper limit
(V)
Triangular wave lower limit
(V)
BD9883AF
1 6
to
22
Half
Bridge
15 30 1.25 1.25 5.15 - 10
to
200
0.1
to
0.5
2.0 0.5 - 5.5 SOP20 Yes
BD9883FV 1 6
to
22
Half
Bridge
15 30 1.25 1.25 5.15 - 10
to
200
0.1
to
0.5
2.0 0.5 - 5.5 SSOP-B20 Yes
NEW
BD9893F
1 4.5
to
14
Push
Pull
4 7 1.25 1.25 4.10 - 20
to
150
0.1
to
0.5
2.0 0.5 - - SOP16 Yes



Wire Wound Electric Transformer Multi-function Inverter Control ICs for LCD Panels (15" to 32")
Part No. CH Supply
voltage
(V)
Drive method Output driver capacity Feed back threshold voltage UVLO detection voltage Frequency setting range Light control spectrum Vref terminal voltage
(V)
REG
Output
voltage
(V)
Package RoHS
Sync.
resistance
(Ω)
Source
resistance
(Ω)
IS
(V)
VS
(V)
IC
(V)
FET
(V)
Operating frequency
(kHz)
Dimming frequency
(kHz)
Triangular wave upper limit
(V)
Triangular wave lower limit
(V)
BD9882F
1 5
to
14
Push
Pull
8 10 1.25 1.25 4.0 - 20
to
150
0.1
to
0.5
2.0 0.5 - 3.1 SOP20
Yes
BD9882FV 1 5
to
14
Push
Pull
8 10 1.25 1.25 4.0 - 20
to
150
0.1
to
0.5
2.0 0.5 - 3.1 SSOP-B20 Yes



Wire Wound Electronic Transformer Inverter Control IC for LCD Panels (under 37")
Part No. CH Supply
voltage
(V)
Drive method Output driver capacity Feed back threshold voltage UVLO detection voltage Frequency setting range Light control spectrum Vref terminal voltage
(V)
REG
Output
voltage
(V)
Package RoHS
Sync.
resistance
(Ω)
Source
resistance
(Ω)
IS
(V)
VS
(V)
IC
(V)
FET
(V)
Operating frequency
(kHz)
Dimming frequency
(kHz)
Triangular wave upper limit
(V)
Triangular wave lower limit
(V)
BD9766FV 2 5
to
12
Half
Bridge
8 10 1.25 1.25 4.25 - 35
to
200
0.1
to
0.5
2.0 0.5 - 3.1 SSOP-B28 Yes
NEW
BD9892K
4 5.5
to
14
Push
Pull
5 8 1.25 1.25 4.85 2.22 20
to
150
0.05
to
0.5
2.0 0.5 *1
External applied voltage *1
3.1 QFP44 Yes
*1 It is changed in the current dimming range of Vref=0.6 to 1.25V at current dimming.



Wire Wound Electronic Transformer Multi-function Inverter Control ICs for LCD Panels (23" to 80")
Part No. CH Supply
voltage
(V)
Drive method Output driver capacity Feed back threshold voltage UVLO detection voltage Frequency setting range Light control spectrum Vref terminal voltage
(V)
REG
Output
voltage
(V)
Package RoHS
Sync.
resistance
(Ω)
Source
resistance
(Ω)
IS
(V)
VS
(V)
IC
(V)
FET
(V)
Operating frequency
(kHz)
Dimming frequency
(kHz)
Triangular wave upper limit
(V)
Triangular wave lower limit
(V)
BD9884FV 2 5
to
11
Half
Bridge
8 10 1.25 1.25 4.1 2.0 20
to
150
0.1
to
0.5
2.0 0.5 1.25 3.1 SSOP-B28 Yes
BD9885FV 2 5
to
14
Half
Bridge
8 10 1.25
*2
1.25 4.1 2.0 20
to
150
0.1
to
0.5
2.0 0.5 1.25 3.1 SSOP-B28 Yes
NEW
BD9886F
2 5
to
14
Push
Pull
5 8 1.25 1.25 4.1 2.22 20
to
150
0.05
to
0.5
2.0 0.5 1.25 3.1 SOP28 Yes
NEW
BD9886FV
2 5
to
14
Push
Pull
5 8 1.25 1.25 4.1 2.22 20
to
150
0.05
to
0.5
2.0 0.5 1.25 3.1 SSOP-B28 Yes
NEW
BD9888F
2 5
to
14
Push
Pull
5 8 1.25 1.25 4.1 - 30
to
150
0.05
to
0.5
2.0 0.5 1.25 3.1 SOP28 Yes
NEW
BD9888FV
2 5
to
14
Push
Pull
5 8 1.25 1.25 4.1 - 30
to
150
0.05
to
0.5
2.0 0.5 1.25 3.1 SSOP-B28 Yes
NEW
BD9889FV
2 5
to
14
Push
Pull
5 8 External applied voltage *2 1.25 4.1 2.22 20
to
150
0.05
to
0.5
2.0 0.5 External applied voltage *2 3.1 SSOP-B28 Yes
NEW
BD9890F
2 5
to
14
Push
Pull
5 8 1.25 1.25 4.1 2.22 20
to
150
0.05
to
0.5
2.0 0.5 1.25 3.1 SOP28 Yes
NEW
BD9890FV
2 5
to
14
Push
Pull
5 8 1.25 1.25 4.1 2.22 20
to
150
0.05
to
0.5
2.0 0.5 1.25 3.1 SSOP-B28 Yes
*2. It is changed in the current dimming range of Vref=0.6 to 1.5V at current dimming.

NEW! Video and Imaging ICs