ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

System Power Supplies : High-performance Regulator IC Series for PCs
Switching Regulator Controller for Graphic Chip Cores
Part No. Input voltage
(V)
Output voltage
(V)
Voltage precision
(%)
Output current
(A)
NRCS
(Soft start)
Thermal shut down UVLO Output over voltage protection Package RoHS
Vcc(V) Vin(V)
BD9560MUV 4.5 to 5.5 4.5 to 25 0.4 to 1.3
(5bit DAC
setting)
±1 Depend on external FET Variable Recovery Ö Ö VQFN032V5050 Yes



2Phase Switching Regulator Controllers for Graphic Card
Part No. Input voltage
(V)
Output voltage
(V)
Reference
Voltage precision
(%)
Output current
(A)
NRCS
(Soft start)
Thermal shut down UVLO Output over voltage protection Package RoHS
Vcc Vin
NEW
BD95700MUV
4.7 to 13.2 3.3 to 13.2 Variable
/0.6V
(0.6V to 3.3V)
±2 Depend on external FET 3ms Recovery Ö Ö VQFN024V4040 Yes
☆BD95710MUV 4.7 to 13.2 3.3 to 13.2 Variable ±2 Depend on external FET 3ms Recovery Ö Ö VQFN024V4040 Yes
☆ : Under development



Main Power Supply ICs for Note PC (Linear Regulator Integrated)
Part No. Input voltage
(V)
Termination
Regulators
Output
(V)
Output voltage
(V)
Voltage precision
(%)
Output current
(A)
NRCS
(Soft start)
Thermal shut down UVLO Output over voltage protection load
mode
Package RoHS
BD9524MUV 7.0 to 25.0 3.3/5.0 Variable
(2.0 to 5.5)
±1 Depend on external FET Variable Recovery Ö Ö Ö
(Ultla-
quiet
available)
VQFN032V5050 Yes
NEW
BD9526MUV
7.0 to 25.0 3.3/3.3
5.0
Variable
(2.0 to 5.5)
±1 Depend on external FET Variable Recovery Ö None Ö
(Ultla-
quiet
available)
VQFN032V5050 Yes



Switching Regulators for DDR-SDRAM Cores
Part No. Input voltage
(V)
Output
voltage
(V)
Reference
voltage
precision
(%)
Output current
(A)
NRCS
(Soft start)
Thermal shut down UVLO Output over voltage protection Light
load
mode
Package RoHS
Vcc Vin
BD9532EKN 4.5 to 5.5 4.5 to 25.0 0.7 to 2.5 ±1 Depend on external FET Variable Recovery Ö None Ö HQFN20V Yes
BD9533EKN 4.5 to 5.5 4.5 to 28.0 0.7 to 2.5 ±1 Depend on external FET Variable Recovery Ö Ö Ö HQFN20V Yes
BD9535MUV 4.5 to 5.5 3.0 to 28.0 0.7 to 2.0 ±1 Depend on external FET Variable Recovery Ö Ö Ö VQFN032V5050 Yes



2ch Switching Regulators for Desktop PC
Part No. Input voltage
(V)
Output
voltage
(V)
Reference
voltage
precision
(%)
Output current
(A)
NRCS
(Soft start)
Thermal shut down UVLO Output over voltage protection Light
load
mode
Package RoHS
Vcc Vin
NEW
BD9536FV
Internal 5V Reg 7.5 to 15.0 0.7 to 5.0 ±1 Depend on external FET Variable Recovery Ö Ö - SSOP-B28 Yes




FET Integrated Switching Regulators for DDR-SDRAM Cores
Part No. Input voltage
(V)
Output
voltage
(V)
Reference
voltage
precision
(%)
Output current
(A)
NRCS
(Soft start)
Thermal shut down UVLO Output over voltage protection Light
load
mode
Package RoHS
Vcc Vin
NEW
BD95513MUV
Internal 5V Reg 4.5 to 28.0 0.7 to 5.0 ±1 3.0 Variable Recovery Ö Ö Ö VQFN032V5050 Yes
NEW
BD95514MUV
Internal 5V Reg 3.0 to 28.0 0.7 to 5.0 ±1 4.0 Variable Recovery Ö Ö Ö
(Ultla-quiet available)
VQFN032V5050 Yes
NEW
BD95500MUV
4.5 to 5.5 3.0 to 20.0 0.7 to 5.0 ±1 6.0 Variable Recovery Ö Ö Ö VQFN040V6060 Yes



Termination Regulator for DDR-SDRAMs
Part No. Input voltage
(V)
Output voltage
(V)
Voltage precision
(mV)
VTT
Output current
(A)
VREF
Output current
(mA)
NRCS
(Soft start)
Thermal shut down UVLO Package RoHS
BD3532F
4.3 to 5.5 0.75 to 1.25 ±30 ±3.0 ±20 Ö Recovery Ö SOP8
Yes
BD3531F 4.5 to 5.5 0.75 to 1.25 ±30 ±1.5 ±10 - Recovery Ö SOP8 Yes
BD3533F 2.7 to 5.5 0.75 to 1.25 ±30 ±1.0 ±20 Ö Recovery Ö SOP8 Yes
BD3533FVM
2.7 to 5.5 0.75 to 1.25 ±30 ±1.0 ±20 Ö Recovery Ö MSOP8
Yes
BD3533HFN 2.7 to 5.5 0.75 to 1.25 ±30 ±1.0 ±20 Ö Recovery Ö HSON8 Yes
NEW
BD3537F
4.75 to 5.25 0.60 to 1.60 ±20 ±1.8 None Ö Recovery Ö SOP8 Yes
NEW
BD3538F
2.7 to 5.5 0.75 to 1.25 ±30 ±1.0 ±20 Ö Recovery Ö SOP8 Yes
NEW
BD3538FVM
2.7 to 5.5 0.75 to 1.25 ±30 ±1.0 ±20 Ö Recovery Ö MSOP8 Yes
NEW
BD3538HFN
2.7 to 5.5 0.75 to 1.25 ±30 ±1.0 ±20 Ö Recovery Ö HSON8 Yes
NEW
BD3539FVM
2.7 to 5.5 0.75 to 0.90 ±15 ±1.0 ±10 Ö Recovery Ö HSON8 Yes
☆BD3539NV 2.7 to 5.5 0.75 to 0.90 ±15 ±1.0 ±10 Ö Recovery Ö VSON008V2030 Yes
☆ : Under development



Ultra Low Dropout Linear Regulator Controllers for PC Chipsets
Part No. Input voltage
(V)
Output voltage
(V)
Voltage precision
(%)
Output current
(A)
Timer latch type NRCS
(Soft start)
Thermal shut down UVLO Package RoHS
BD3504FVM 4.5 to 5.5 Variable
(0.65 to 2.5)
±1 Depend on external FET Ö Variable Latch type Ö MSOP8 Yes
NEW
BD3520FVM
4.5 to 5.5 1.2 ±1 Depend on external FET Ö Variable Latch type Ö MSOP8 Yes
NEW
BD3521FVM
4.5 to 5.5 1.5 ±1 Depend on external FET Ö Variable Latch type Ö MSOP8 Yes



Ultra Low Dropout Linear Regulators for PC Chipsets
Part No. Input voltage
(V)
Output voltage
(V)
Voltage precision
(%)
Output current
(A)
Over current protection NRCS
(Soft start)
Thermal shut down UVLO Package RoHS
NEW
BD3550HFN
4.3 to 5.5 Variable
(0.65 to 2.7)
±1 0.5 Ö Variable Recovery Ö HSON8 Yes
BD3507HFV 4.5 to 5.5 Variable
(0.65 to 2.7)
±1 0.55 Ö Variable Recovery Ö HVSOF6 Yes
BD3551HFN 4.3 to 5.5 Variable
(0.65 to 2.7)
±1 1.0 Ö Variable Recovery Ö HSON8 Yes
BD3552HFN 4.3 to 5.5 Variable
(0.65 to 2.7)
±1 2.0 Ö Variable Recovery Ö HSON8 Yes
BD3506F 4.3 to 5.5 Variable
(0.65 to 2.5)
±1 2.5 Ö Variable Recovery Ö SOP8 Yes
BD3508MUV 4.3 to 5.5 Variable
(0.65 to 2.7)
±1 3.0 Ö Variable Recovery Ö VQFN020V4040 Yes



Ultra Low Dropout Linear Regulators for PC Chipsets with Power Good
Part No. Input voltage
(V)
Output voltage
(V)
Voltage precision
(%)
Output current
(A)
Over current protection NRCS
(Soft start)
Thermal shut down UVLO Package RoHS
NEW
BD3540NUV
3.0 to 5.5 Variable
(0.65 to 2.7)
±1 0.5 Ö Variable Recovery Ö VSON010V3030 Yes
NEW
BD3541NUV
3.0 to 5.5 Variable
(0.65 to 2.7)
±1 1.0 Ö Variable Recovery Ö VSON010V3030 Yes
☆BD3542NUV 3.0 to 5.5 Variable
(0.65 to 2.7)
±1 2.0 Ö Variable Recovery Ö VSON010V3030 Yes
NEW
BD3512MUV
4.3 to 5.5 Variable
(0.65 to 2.7)
±1 3.0 Ö Variable Recovery Ö VQFN020V4040 Yes
BD3509MUV 4.3 to 5.5 Variable
(0.65 to 2.7)
±1 4.0 Ö Variable Recovery Ö VQFN020V4040 Yes
☆ : Under development



High Voltage Linear Regulators for Micro Controller
Part No. Input voltage
(V)
Output voltage
(V)
Voltage precision
(%)
Output current
(A)
Over current
protection
NRCS
(Soft start)
Thermal shut down Package RoHS
☆BD35603HFV 4.5 to 25.0 3.3 ±1 100m Ö 1m sec Recovery HVSOF6 Yes
☆BD35603HFN 4.5 to 25.0 3.3 ±1 100m Ö 1m sec Recovery HSON8 Yes
☆BD35605HFV 6.2 to 25.0 5.0 ±1 100m Ö 1m sec Recovery HVSOF6 Yes
NEW
BD35605HFN
6.2 to 25.0 5.0 ±1 100m Ö 1m sec Recovery HSON8 Yes
☆ : Under development

NEW! Power Management