ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

IT Equipment / Interface ICs

For PC chipsets for DVD Super Multi-drives

ROHM's DVD super multi-drive chipsets integrate a super one-chip IC, system motor driver IC, and a system power supply IC featuring all of the DVD super multi-drive control and signal processing systems required. Only a general-purpose memory IC and optical mechanism are required for configuration of a DVD super multi-drive system. To facilitate product development, reference software specifically developed for the chipsets is offered as well.


Part No. Supply voltage
(V)
Function Package RoHS
対応
☆BB6390KU RF : 5V、
I/O : 3.3V、
CORE : 1.2V
Analog Front End Processor+ARM7+Servo DSP+Encoder Decoder
+Write Strategy + Parallel-ATA
UQFP256 Yes
☆BB6395KV RF : 5V、
I/O : 3.3V、
CORE : 1.2V
Analog Front End Processor+ARM7+Servo DSP+Encoder Decoder
+Write Strategy +Serial-ATA
VQFP176 Yes
☆ : Under development

NEW! IT Equipment
  / Interface ICs