ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

For Flat Screen TVs : Timing Control ICs for LCD Panels

ROHM's LCD timing control ICs feature low power consumption, low EMI amplitude differential communications LVDS and RSDS cores, making it possible to generate control signals based the image data at different panel resolutions. Three lineups are available at each resolution. And besidee the basic output control timing, the timing can be adjusted by attaching an external EEPROM before developing a customized IC.


Part No. Supply voltage
(V)
Input
Type
Output
Type
Input
Bits
Output
Bits
Clock frequency
(MHz)
Operating temperature rang (℃) Resolution Package RoHS
NEW
BU90AC0-□□ series
2.3 to 3.6 LVDS 1ch RSDS 1ch 8/6 bit 6bit 85 0 to +70 XGA
WXGA
TQFP64V Yes
NEW
BU90BD0-□□ series
2.3 to 3.6 LVDS 2ch RSDS 2ch 8/6 bit 6bit 85 0 to +70 SXGA to
WSXGA+
TQFP100V Yes

BU90CB0-□□ series
2.3 to 3.6 LVDS 2ch RSDS 2ch 8/6 bit 8/6 bit 85 0 to +70 SXGA to
WUXGA
TQFP128U Yes
☆ : Under development *To above Part unmbers are basis of Part number.
App;icable number is applied to □□ individually in fact.

NEW! Video and Imaging ICs