ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

IT Equipment / Interface ICs

LVDS Interface ICs

LVDS interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7X) stream and reduce cable number by 3(1/3) or less. The ROHM's LVDS has low swing mode to be able to expect further low EMI. Driver and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliances such as LCD-TV, business machines such as decoders, instruments, and medical equipment.


Part No. Type Bits Color
depth
Input
specification
Output
specification
Clock
frequency
(MHz)
Supply voltage
(V)
Operating
temperature rang
(oC)
Package RoHS
対応
NEW
BU8260KVT
Serializer 35bit 10 LVCMOS
DVO
LVDS Single
Link
8 to 112 3.0 to 3.6 -20 to +85 TQFP64V Yes
BU8254GUW Serializer 35bit 10 LVCMOS
DVO
LVDS Single
Link
8 to 112 3.0 to 3.6 -20 to +85 VBGA-W99 Yes
BU8264KVT Serializer 56bit 8 LVCMOS LVDS Dual
Link
8 to 90 3.0 to 3.6 -20 to +85 TQFP100V Yes
BU7982KV Serializer 70bit 10 LVCMOS LVDS Dual
Link
8 to 90 3.0 to 3.6 -20 to +85 VQFP144 Yes
NEW
BU7986KUT
Serializer 70bit 10 LVCMOS LVDS Dual
Link
8 to 150 3.0 to 3.6 0 to +70 TQFP128U Yes
NEW
BU8261KVT
DeSerializer 35bit 10 LVDS Single
Link
LVCMOS 8 to 112 3.0 to 3.6 -20 to +85 TQFP64V Yes
NEW
BU7985KVT
DeSerializer 56bit 8 LVDS Dual
Link
LVCMOS 20 to 112 3.0 to 3.6 -20 to +85 TQFP100V Yes
NEW
BU90LV047
Driver 4bit - LVCMOS LVDS 250 3.0 to 3.6 -40 to +85 SSOP-B16 Yes
NEW
BU90LV048
Receiver 4bit - LVDS LVCMOS 250 3.0 to 3.6 -40 to +85 SSOP-B16 Yes
NEW
BU90LV049
Transceiver 4bit - LVCMOS
/LVDS
LVCMOS
/LVDS
250 3.0 to 3.6 -40 to +85 SSOP-B16 Yes

NEW! IT Equipment
  / Interface ICs