ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

IC Card Interface ICs
Operating temperature 25Cº available IC card interface ICs
Part No. Power supply(V) Topr
(℃)
Power supply output
for CARD(V)
ESD for
CARD contact pins(kV)
Power supply voltage
detector setting
ISO7816-3 Package RoHS
For controller For DCDC converter
NEW
BD8905F
2.7 to 5.5 3.0 to 5.5 -25 to +85 5.0/3.0 6 Ö Ö SOP28 Yes
NEW
BD8906F
3.0 to 5.5 3.0 to 5.5 -25 to +85 5.0/3.0
6 - Ö SOP28 Yes
NEW
BD8906FV
3.0 to 5.5 3.0 to 5.5 -25 to +85 5.0/3.0
6 - Ö SSOP-B28 Yes

Operating temperature 40Cº available IC card interface ICs
Part No. Power supply(V) Topr
(℃)
Power supply output
for CARD(V)
ESD for
CARD contact pins(kV)
Power supply voltage
detector setting
ISO7816-3 Package RoHS
For controller For DCDC converter
NEW
BD8904F
2.7 to 5.5 3.0 to 5.5 -40 to +85 5.0/3.0 6 Ö Ö SOP28 Yes
NEW
BD8904FV
2.7 to 5.5 3.0 to 5.5 -40 to +85 5.0/3.0
6 Ö Ö SSOP-B28 Yes
NEW
BD8907F
3.0 to 5.5 3.0 to 5.5 -40 to +85 5.0/3.0
6 - Ö SOP28 Yes

NEW! Power Management