ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

For Flat Screen TVs : Analog Front End IC Series for Imaging Sensor

ROHM's analog front end ICs for image sensors feature complete analog signal processing for CCD and contact image sensors (CIS) at a sampling rate of up to 12MSPS. Additional features include an input clamp, correlated double sampling, programmable gain amp, and offset adjustment functions, reducing power consumption while simplifying PCB design.


Part No. Supply
voltage
(V)
Sensor
Type
Input Channel
(ch)
Input Channel
(MHz)
Sampling
Frequency
(bit)
PGA
Resolution
(bit)
Offset DAC
Resolution
(bit)
Power
(mW)
Output Format
(bit)
Package RoHS
BU6574FV 3.3 CIS/CCD 1 12 16 8 8 138 4×4 SSOP-B20 Yes
BU6577FV 3.3 CCD/CIS 3 12 16 8 8 225 8+8
4×4
SSOP-B28 Yes

NEW! IT Equipment
  / Interface ICs