ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

IT Equipment / Interface ICs

MSDL (Mobile Shrink Data Link) Transceivers for Mobile Phones

ROHM MSDL transceiver is a data serializer / deserializer with high-speed serial data transceiver for mobile phone. MSDL transfers high-volume video data with a few wires from graphic engine to LCD modules, and it can contribute to cut down on the number of wires going through the hinge part of mobile phone. MSDL offers serial data transmission with low power, low EMI, minimum footprint and better noise torelance by easy application to conventional systems with minimum change.


Part No. Function Supply voltage Interface Max date rate MSDL
channel
Package RoH
Core voltage
(V)
I/O voltage (V)
BU7285GU Tx/Rx 2.55 to 3.15 1.70 to 3.15 RGB18bit、Hsync
Vsync、PCLK
160Mbps Data×2,
Clock×1
VBGA063T050
Yes
BU7930GU Tx/Rx 1.65 to 1.95 1.65 to 3.30 CPU BUS I/F (i80、m68)
8/9/16/18bit
400Mbps Data×2,
Clock×1
VBGA063T050
Yes
BU7961GUW Tx 1.65 to 1.95 1.65 to 3.60 RGB24bit、Hsync
Vsync、DE、PCLK
900Mbps Data×2,
Clock×1
VBGA063W050
Yes
BU7962GUW Rx 1.65 to 1.95 1.65 to 3.60 RGB24bit、Hsync
Vsync、DE、PCLK
900Mbps Data×2,
Clock×1
VBGA063W050
Yes
NEW
BU7964GUW
Rx 1.65 to 1.95 1.65 to 1.95 RGB24bit、Hsync
Vsync、DE、PCLK
1350Mbps Data×3,
Clock×1
VBGA063W050 Yes

NEW! IT Equipment
  / Interface ICs