ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

System Power Supplies : System Power Supply ICs for CCD Cameras

ROHM's system power ICs are not dependent on the pixel count or method, making them compatible with a wide variety of CCD sensors. A chopper type step-up circuit is utilized at the negative power supply in order to accommodate increases in load current caused by an increase in the number of pixels. In addition, a CCD sensor and a mobile phone display LED driver are integrated onto a single chip, resulting in increased space savings.


Part No. Supply voltage
Positive voltage
for CCD (V)
Negative voltage
for CCD (V)
LDO interface Package
(mm)
RoHS
VBAT(V) VIO(V)
BD6028GU 2.7 to 5.5 1.62 to 3.3 +15.5/+15/+13/+12 -8/-7.5/-7/-6 4ch I2C VCSP85H4
(4.35×4.35)
H=1.0Max.
Yes
*I2C BUS is a registered trademark of philips.



Part No. Supply voltage
Positive voltage
for CCD (V)
Negative voltage
for CCD (V)
I/O voltage for DSP (V) Core voltage for DSP (V) Constant-
current driver for Focus
(max.mA)
LED driver
for
backlight
LED driver
for
RGB or Flash
Package
(mm)
RoHS
VBAT
(V)
VIO
(V)
BD6023AGU 2.7
to
4.5
1.62
to
3.3
+15/
+13
-8/
-7.5/
-7
3.0/3.1 1.8/2.5 100 3ch
(max.30mA/ch)
3ch
(max.150mA/ch)
VCSP85H5
(5.5×5.5)
H=1.0Max.
Yes
BD6025GU 2.7
to
4.5
1.62
to
3.3
+15/
+13/
+12
-8/
-7.5/
-7
3.0/3.1 1.2/1.8 - 2ch
(max.30mA/ch)
3ch
(max.150mA/ch)
VCSP85H5
(5.3×5.3)
H=1.0Max.
Yes
BD6026GU 2.7
to
4.5
1.62
to
3.3
+15/
+13
-8/
-7.5/
-7
3.0/3.1 1.8/2.5 100 3ch
(max.30mA/ch)
3ch
(max.210mA/ch)
VCSP85H5
(5.5×5.5)
H=1.0Max.
Yes

NEW! Power Management