ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Clock Generators

3ch Programmable Clock Generators

ROHM's 3ch programmable clock generator was designed to generate multiple clocks in mobile phones. A programmable system enebles clock setup via serial interface control and reduces the number of components required.


Part No. Supply voltage
(V)
PLL Channel Number Input frequency range
(MHz)
Output frequency range
(MHz)
Package RoHS
NEW
BU7331EKN
Core: 1.65~1.95
I/O:1.40~3.60
3ch 5 to 48 5 to 75(I/O≧2.7V)
5 to 48(I/O<2.7V)
HQFN20V
Yes

Related News