ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

LED / LCD Drivers

LED Drivers : System LED Drivers for Mobile Phones

ROHM's mobile phone system LED drivers, utilizing a dual step-up charge pump/chopper circuit, are capable of driving a variety of applications, such as main/sub-LCD panel backlights, illumination, high-brightness flash, and key backlights. A broad lineup is available, allowing the customer to select the optimal solution based on the particular requirements.


Part No. Supply
voltage
(V)
LED connection DC/DC LED
number for
Back Light or Flash
AUX LED LDO ALC* Other Control Interface Package RoHS
BH6069GU 3.15 to 4.5 Parallel Charge Pump 7LEDs max. 30mA 30step
4LEDs max. 60mA 30step
4LEDs max. 20mA 20step
Illumination function
2ch - GPIO
7port
SPI
VCSP85H5
(5.0×5.0)
H=1.0Max.
Yes
BH6054GU 3.1 to 4.8 Parallel Charge Pump 8LEDs max. 20mA 10step - 5ch - GPO 10port
I2C BUS
VCSP85H4
(4.54×4.54)
H=1.0Max.
Yes
BH6056GU 3.1 to 4.8 Parallel Charge Pump 8LEDs max. 20mA 10step - - - GPO 3port
I2C BUS
VCSP85H3
(3.5×3.5)
H=1.0Max.
Yes
BD6081GU 2.7 to 5.5 Parallel Charge Pump 6LEDs max. 32mA 32step 6LEDs
max.31.5mA 64step
Illumination function
2ch - -
I2C BUS
VCSP85H3
(3.9×3.9)
H=1.0Max.
Yes
BD6081GVW SBGA063W060
Yes
☆BD6082MUV 2.7 to 5.5 Parallel Charge Pump 6LEDs max32mA 32step 3LEDs max31.5mA 64step
Illumination Function
- - -
I2C BUS/
3wire serial
VQFN032V5050
Yes
BD6085GUL 2.7 to 5.5 Parallel Charge Pump 4LEDs max30mA 32step
3LEDs max120mA 32step
- 4ch
(16steps select)
- -
I2C BUS
VCSP50L3
(3.3×3.3)
H=0.55Max.
Yes
BD6086GU 2.7 to 5.5 Parallel Charge Pump 7LEDs max25.6mA 128step 6LEDs max25.4mA 128step
Illumination Function
2ch Yes GPIO 4port
I2C BUS
VCSP85H4
(4.5×4.5)
H=1.0Max.
Yes
NEW
BD6095GUL
2.7
to
5.5
Parallel Charge Pump 5LEDs max25.6mA 128step 1LEDs max120mA 32step - 2ch
(16steps select)
Yes -
I2C BUS
VCSP50L3
(3.75×3.75)
H=1.0Max.
Yes
NEW
BD6095GU
VCSP85H3
(3.5×3.5)
H=0.55Max.
Yes
☆BD6088GUL 2.7
to
5.5
Parallel Charge Pump 6LEDs max25.6mA 128step 4LEDs Open Drain
PWM Slope Control Function
- Yes -
I2C BUS
VCSP50L3
(3.5×3.5)
H=0.55Max.
Yes
☆BD6091GU 2.7
to
5.5
Serial Chopper 8LEDs max25.6mA 128step - - Yes
(PWM output)
-
I2C BUS
VCSP85H3
(3.0×3.0)
H=1.0Max.
Yes
BD6092GU 2.7
to
5.5
Parallel Charge Pump - - - Yes -
I2C BUS
VCSP85H2
(2.8×2.8)
H=1.0Max.
Yes
NEW
BD2802GU
2.7
to
5.5
Parallel Charge Pump - 6LEDs max25.4mA 128step
Illumination Function
- - Master/
Slave
selection
I2C BUS
VCSP85H2
(2.8×2.8)
H=1.0Max.
Yes
☆BD2812GU 2.7
to
5.5
Parallel Charge Pump - 6LEDs max25.4mA 128step
Illumination Function
- - Master/
Slave
selection
I2C BUS
VCSP85H3
(3.1×3.1)
H=1.0Max.
Yes
☆ : Under development



Part No. Supply voltage
(V)
Number of LED Output voltage
(V)
Output current
OSC frequency
Interface Package RoHS
BD1603NUV
2.7 to 5.5 10LEDs 4.5/5.0
fixed
190mA
(at 4.5V)
150mA
(at 5.0V)
642KHz
/238KHz
PIN Control VSON010V3030
Yes
NEW
BD7700GU
3.1 to 5.5 3 or1
(High power LED)
max.5.5 At 3LEDs, 2 to 20(Torch mode)
10 to 100(Flash mode)or
At 1LED, 6 to 60(Torch mode)
30 to 300(Flash mode)
1.25MHz PIN Control VCSP85H2
(2.24×2.24)
H=1.0Max.
Yes
BD6062GU
3.1 to 5.5 1
(High power LED)
max.5.4 50 to 200(Torch mode)
400 to 1000(Flash mode)
600KHz PIN Control/SPI VCSP85H2
(2.86×2.86)
H=1.0Max.
Yes

NEW! LED / LCD Drivers