| Part No. |
Supply
voltage
(V) |
Applications |
ch |
Drive system |
Driver output max. current
(A) |
Driver Output ON- resistance
(Ω) |
Input interface |
Input mode selection terminal |
Current sense resistor |
UVLO |
Temperature protection |
Power save function |
Package
(mm) |
RoHS |
NEW
BH6453GUL |
2.3 to 3.6 |
Drive AF using voice coil motor. |
0.5 |
Constant current
(±10%) |
0.3 |
Nch=0.4
(VCC=3V,
Io=0.2A) |
Parallel |
- |
Built-in
2Ω |
Ö |
Ö |
Ö |
VCSP50L1
(1.5×0.9)
H=0.55Max. |
Yes
|
| BD6883GUL |
2.5 to 5.5 |
Drive AF using voice coil motor. |
0.5 |
Constant voltage
(±5%) |
0.2 |
Pch=0.65
(VCC=3V,
Io=0.15A) |
Parallel |
- |
- |
Ö |
Ö |
Ö |
VCSP50L1
(1.1×1.6)
H=0.55Max. |
Yes
|
| BD6886GUL |
2.5 to 5.5 |
Drive AF using voice coil motor. |
1 |
Constant voltage
(±5%) |
0.2 |
0.8
(VM=5V,
Io=0.15A) |
Parallel |
Ö |
- |
Ö |
Ö |
Ö |
VCSP50L2
(2.1×2.1)
H=0.55Max. |
Yes
|
NEW
BD6369GUL |
2.5 to 5.5 |
Drive AF using voice coil motor. |
1 |
Constant voltage
(±5%) |
0.5 |
0.8
(VM=5V,
Io=0.4A) |
Parallel |
Ö |
- |
Ö |
Ö |
Ö |
VCSP50L2
(2.1×2.1)
H=0.55Max. |
Yes
|