ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video and Imaging ICs

Image Processors : Multimedia Image Processors

ROHM's Multimedia Image Processors provide various image processing functions including "MPEG4/H.263 compression / decompression", "motion JPEG compression / decompression","digital zoom", "picture effects", and "graphic overlay" for processing digital data from camera smoothly and low power consumption, without burdening software processing with an external CPU.


Part No. Supply voltage
(V)
Camera I/F LCD I/F Max.operation frequency Image / Video codec Package RoHS
BU1566GVW 1.5/2.85 VGA/CIF Up to 232×176 30MHz JPEG/MotionJPEG SBGA099W070
Yes
BU1568GV 1.5/2.85 SXGA/VGA/CIF Up to 232×176 52MHz JPEG/MotionJPEG SBGA099T070
Yes
BU1554GVW 1.5/2.85 3M/SXGA/VGA/CIF Up to 320×240 48MHz JPEG/MotionJPEG SBGA120W080
Yes
BU1582GVW 1.5/2.85 SXGA/VGA/CIF Up to 320×240 52MHz JPEG/MPEG4/H.263 SBGA120W080
Yes

NEW! Video and Imaging ICs