ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Motor Drivers

Motor Drivers for Brush Motors : Reversible Motor Drivers for Brush Motors
Reversible Motor Drivers for Output 0.5A (1 Motor)
Part No. Supply
voltage
(V)
Output
current
(A)
Input voltage threshold Output saturation voltage
(V)
Output operation
mode
Package RoHS
H level
(V)
L level
(V)
BA6950FS 3 to 16 0.4 2.0 or more 0.8 or less 0.16
(Io=0.05A)
Forward / Reverse /
Idling / Brake
SSOP-A16 Yes
BH6578FVM 4.5 to 5.5 0.5 2.0 or more 0.5 or less 0.2
(Io=0.2A)
Forward / Reverse /
Idling / Brake
MSOP8 Yes
BD7931F 4.5 to 14 0.5 2.0 or more 0.5 or less 0.2
(Io=0.2A)
Forward / Reverse /
Idling / Brake
SOP8 Yes



Reversible Motor Driver for Output 0.8A or less (1 Motor)
Part No. Supply
voltage
(V)
Output
current
(A)
Input voltage threshold Output saturation voltage
(V)
Output operation
mode
Package RoHS
H level
(V)
L level
(V)
BA6951FS 3 to 16 0.8 2.0 or more 0.8 or less 0.6
(Io=0.3A)
Forward / Reverse /
Idling / Brake
SSOP-A16 Yes



Reversible Motor Driver for Output 1.0A (1 Motor)
Part No. Supply
voltage
(V)
Output
current
(A)
Input voltage threshold Output saturation voltage
(V)
Output operation
mode
Package RoHS
H level
(V)
L level
(V)
BA6956AN 6.5 to 15 1.0 2.0 or more 0.8 or less 1.7
(Io=0.2A)
Forward / Reverse /
Idling / Brake
SIP9 Yes
BA6287F 4.5 to 15 1.0 2.0 or more 0.8 or less 1.0
(Io=0.2A)
Forward / Reverse /
Idling / Brake
SOP8 Yes
BA6285FS 4.5 to 15 1.0 2.0 or more 0.8 or less 1.0
(Io=0.2A)
Forward / Reverse /
Idling / Brake
SSOP-A16 Yes
BA6285AFP-Y 4.5 to 24 1.0 2.0 or more 0.8 or less 1.0
(Io=0.2A)
Forward / Reverse /
Idling / Brake
HSOP25 Yes
BA6920FP-Y 6.5 to 34 1.0 3.0 or more 0.8 or less 2.2
(Io=0.2A)
Forward / Reverse /
Idling / Brake
HSOP25 Yes



Reversible Motor Drivers for Output 2.0A or more (1 Motor)
Part No. Supply
voltage
(V)
Output
current
(A)
Input voltage threshold Output saturation voltage
(V)
Output operation
mode
Package RoHS
H level
(V)
L level
(V)
BA6219BFP-Y 8 to 18 2.2 3.0 or more 1.0 or less 2.4
(Io=0.4A)
Forward / Reverse /
Idling / Brake
HSOP25 Yes
BA6222 8 to 18 2.2 3.0 or more 1.0 or less 2.4
(Io=0.4A)
Forward / Reverse /
Idling / Brake
HSIP10 Yes



Reversible Motor Drivers for Output 1.0A or more (2 Motors)
Part No. Supply
voltage
(V)
Output
current
(A)
Input voltage threshold Output saturation voltage
(V)
Output operation
mode
Package RoHS
H level
(V)
L level
(V)
BA6247FP-Y 8 to 18 1.0 3.5 or more 1.0 or less 2.4
(Io=0.5A)
Forward / Reverse / Brake HSOP25 Yes
BA6238A
8 to 18 1.6 4.0 or more 1.0 or less 2.3
(Io=0.5A)
Forward / Reverse / Brake HSIP10 Yes

Related News