ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

Switching Regulators : Single-chip Type with built-in FET Switching Regulator Series
Simple Step-down Switching Regulators with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
BD9701FP 1 8 to 35 1.5 1 to VCC-3 ±2 -40 to +85 100 TO252-5 Yes
BD9701CP-V5 1 8 to 35 1.5 1 to VCC-3 ±2 -40 to +85 100 TO220CP-V5 Yes
BD9703FP 1 8 to 35 1.5 1 to VCC-3 ±2 -40 to +85 300 TO252-5 Yes
BD9703CP-V5 1 8 to 35 1.5 1 to VCC-3 ±2 -40 to +85 300 TO220CP-V5 Yes
BD9702CP-V5 1 8 to 35 3.0 1 to VCC-3 ±2 -40 to +85 110 TO220CP-V5 Yes
NEW
BD9870FPS
1 8 to 35 1.5 1 to 0.8×
(VCC-IO×RON)
±1 -40 to +85 900 TO252S-5 Yes
NEW
BD9322EFJ
1 4.75 to 18 2.0 VCC×0.1
to VCC×0.8
±1.5 -40 to +85 380 HTSSOP-J8 Yes
NEW
BD9323EFJ
1 4.75 to 18 3.0 VCC×0.1
to VCC×0.8
±1.5 -40 to +85 380 HTSSOP-J8 Yes



Flexible Step-down Switching Regulators with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Frequency
accuracy
(%)
Oscillation circuit Package RoHS
BD9001F 1 7 to 48 2.0 1 to VIN ±2 -40 to +95 50 to 300 ±20 Self-oscillation SOP8 Yes
BD9778F 1 7 to 35 2.0 1 to VIN ±2 -40 to +125 50 to 500 ±20 Self-oscillation SOP8 Yes
BD9778HFP 1 7 to 35 2.0 1 to VIN ±2 -40 to +125 50 to 500 ±20 Self-oscillation HRP7 Yes
BD9781HFP 1 7 to 35 4.0 1 to VIN ±2 -40 to +125 50 to 500 ±20 Self-oscillation / Extemal synchronization. HRP7 Yes
NEW
BD9006F
1 7 to 35 2.0 0.8 to VIN ±2 -40 to +105 50 to 500 ±5 Self-oscillation / Extemal synchronization. SOP8 Yes
NEW
BD9006HFP
1 7 to 35 2.0 0.8 to VIN ±2 -40 to +105 50 to 500 ±5 Self-oscillation / Extemal synchronization. HRP7 Yes
NEW
BD9007F
1 7 to 35 2.0 0.8 to VIN ±2 -40 to +105 50 to 500 ±20 Self-oscillation / Extemal synchronization. SOP8 Yes
NEW
BD9007HFP
1 7 to 35 2.0 0.8 to VIN ±2 -40 to +105 50 to 500 ±20 Self-oscillation / Extemal synchronization. HRP7 Yes
☆BD9009HFP 1 7 to 35 4.0 0.8 to VIN ±2 -40 to +105 50 to 500 ±5 Self-oscillation / Extemal synchronization. HRP7 Yes
☆ : Under development



2-output High-efficiency Step-down Switching Regulator with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
BD9302FP 2 6 to 18 2.0 0.8 to VCC × 0.9 ±2 -40 to +85 200 to 2500 Yes
NEW
BD9055EFV
2 6 to 18 3.0 1.0 to VCC×0.9 ±1 -40 to +85 200 to 2000
HTSSOP-B28
Yes



High-efficiency Step-up Switching Regulators with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
BD8158FVM 1 2.1 to 4.0 1.4 Vcc to 14 ±1 -40 to +125 600/1200 MSOP8 Yes
BD8152FVM 1 2.5 to 5.5 1.4 Vcc to 14 ±1 -40 to +85 600/1200 MSOP8 Yes



Output 0.5A or Less High-efficiency Step-down Switching Regulators with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(MHz)
Package
(mm)
RoHS
BD9122GUL 1 2.5 to 5.5 0.3 Variable
(1.0 to 2.0)
±2 -30 to +85 1 VCSP50L2
(2.5×1.1)
H=0.55Max.
Yes
NEW
BD9180GUL
1 2.3 to 5.5 0.3 1.875 ±1.5 -30 to +85 1 VCSP50L1
(1.6×1.1)
H=0.55Max.
Yes
☆BD9192GUL 2 2.3 to 5.5 0.5 1.2, 1.8 ±1.5 -30 to +85 2 VCSP50L2
(2.5×1.1)
H=0.55Max.
Yes
☆ : Under development



Output 1.5A or Less High-efficiency Step-down Switching Regulators with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(MHz)
Package RoHS
NEW
BD9161FVM
1 2.5 to 4.5 0.6 Variable
(1.0 to 3.0)
±2 -25 to +85 1 MSOP8 Yes
NEW
BD9102FVM
1 4.0 to 5.5 0.8 1.24 ±2 -25 to +85 1 MSOP8 Yes
BD9106FVM 1 4.0 to 5.5 0.8 Variable
(1.0 to 2.5)
±2 -25 to +85 1 MSOP8 Yes
BD9109FVM 1 4.5 to 5.5 0.8 3.3 ±2
(Output voltage)
-25 to +85 1 MSOP8 Yes
BD9120HFN 1 2.7 to 4.5 0.8 Variable
(1.0 to 1.5)
±2 -25 to +85 1 HSON8 Yes
NEW
BD9104FVM
1 4.5 to 5.5 0.9 3.3 ±2 -25 to +85 1 MSOP8 Yes
BD9107FVM 1 4.0 to 5.5 1.2 Variable
(1.0 to 1.8)
±2 -25 to +85 1 MSOP8 Yes
☆BD9150MUV 2 4.75 to 5.5 1.5 3.3,
Variable
(0.8 to 2.5)
±1.5 -25 to +85 1.5 VQFN020V4040 Yes
☆BD9152MUV 2 4.5 to 5.5 1.5 3.3,
Variable
(0.8 to 2.5)
±1.5 -25 to +85 1 VQFN020V4040 Yes
☆ : Under development



Output 2A or More High-efficiency Step-down Switching Regulators with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(MHz)
Package RoHS
BD9110NV 1 4.5 to 5.5 2.0 Variable
(1.0 to 2.5)
±2 -25 to +105 1 SON008V5060 Yes
BD9111NV 1 4.5 to 5.5 2.0 3.3 ±1.5
(Output voltage)
-25 to +105 1 SON008V5060 Yes
BD9130NV 1 2.7 to 5.5 2.0 Variable
(1.0 to 2.5)
±1.5 -25 to +105 1 SON008V5060 Yes
☆BD9130EFJ 1 2.7 to 5.5 2.0 Variable
(1.0 to 2.5)
±1.5 -25 to +105 1 HTSOP-J8 Yes
NEW
BD9141MUV
1 4.5 to 13.2 2.0 Variable
(3.0 to 6.0)
±1.5 -40 to +105 0.5 VQFN020V4040 Yes
NEW
BD9132MUV
1 2.7 to 5.5 3.0 Variable
(1.0 to 2.5)
±1.5 -40 to +105 1 VQFN020V4040 Yes
NEWBD9134MUV 1 4.5 to 5.5 3.0 3.3 ±1.5 -40 to +105 1 VQFN020V4040 Yes
☆ : Under development



Low Noise Step-down High-efficiency Step-down Switching Regulators with Built-in Power MOSFET
Part No. Number of outputs Supply
voltage
(V)
Output
current
(A)
Output voltage
(V)
Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(MHz)
Pin
compatible
Package RoHS
NEW
BD8960NV
1 2.7 to 5.5 2.0 Variable
(1.0 to 2.5)
±1.5 -25 to +105 1 BD9130NV SON008V5060 Yes
BD8961NV 1 4.5 to 5.5 2.0 3.3 ±1.5
-25 to +105 1 BD9111NV SON008V5060 Yes
BD8962MUV 1 2.7 to 5.5 3.0 Variable
(1.0 to 2.5)
±1.5 -40 to +105 1 BD9132MUV VQFN020V4040 Yes
NEW
BD8964FVM
1 4.0 to 5.5 1.2 Variable
(1.0 to 1.8)
±2 -25 to +85 1 BD9107FVM MSOP8 Yes
BD8966FVM 1 4.0 to 5.5 0.8 Variable
(1.0 to 2.5)
±2 -25 to +85 1 BD9106FVM MSOP8 Yes
BD8967FVM 1 4.5 to 5.5 0.9 3.3 ±2 -25 to +85 1 BD9104FVM MSOP8 Yes
☆ : Under development

NEW! Power Management

general_index6a