ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Sensor ICs

Small and high accuracy Temperature Sensor IC Series
Analog Output Temperature Sensor IC
Part No. Supply voltage
(V)
Supply current
(µA)
Temperature sensitivity (mV/oC) Temperature
Accuracy (oC)
Output voltage (V)
Ta=30oC、VDD=3V
Package RoHS
Ta=30oC Ta=-30、100oC
NEW
BD1020HFV
2.4 to 5.5 4.0 -8.20 ±1.0 ±2.0 1.300 HVSOF5 Yes



Detect Temperature Changeable Thermostat Output Temperature Sensor IC
Part No. Types Detect temperature
(oC)
Detect temperature
changeable step
(oC)
Detect temperature
changeable range
(oC)
Output type Supply Voltage Supply current Detect Accuracy (oC) Package RoHS
Type Active Ta=
-25oC
to +115oC
Ta=
to +125oC
NEW
BDE□□□
0G series
-20oC
to +120oC
10oC
step
15 types
-25
to
+125
±5 ±5 Open
Drain
L 2.9
to
5.5
16 ±4.0 ±5.0 SSOP5 Yes

BDE□□□
1G series
H SSOP5 Yes

BDE□□□
2G series
CMOS L SSOP5 Yes

BDE□□□
3G series
H SSOP5 Yes
NEW
BDF□□□
0G series
-20oC
to +120oC
20 oC
step
8 types
-30
to
+130
±2.5 ±10 Open
Drain
L SSOP5 Yes
☆:Under development
*Detection temperature (□□□:920(-20℃),910(-10℃),000,010,020,030,040,050,060,070,080,090,100, 110,120) is applied in the BDE□□□ of part No.
*Detection temperature (□□□:920(-20℃),000,020,040,060,080,100,120) is applied in the BDF□□□ of part No.

NEW! Sensor ICs