| Type |
Part No. |
Function |
Supply voltage
(V) |
H input voltage
(V) |
L input voltage
(V) |
ON
resistance
(Ω) |
Control-Output
propagation
delay time
(ns) |
IN-Out
propagation
delay time
(ns) |
Max propagation frequency
(MHz) |
RoHS |
| DIP16(14) |
SOP16
(14) |
SSOP-B16
(14) |
| BU4066BC |
BU4066BC |
BU4066BCF |
BU4066BCFV |
Quad Analog Switch |
3 to 18 |
3.5
(Min.) |
1.5
(Max.) |
950
(Max.) |
60
(Typ.) |
20
(Typ.) |
- |
Yes |
| BU4051BC |
BU4051BC |
BU4051BCF |
BU4051BCFV |
8ch Analog Multiplexer / Demultiplexe |
3 to 18 |
3.5
(Min.) |
1.5
(Max.) |
1100
(Max.) |
360
(Typ.) |
35
(Typ.) |
15
(Typ.) |
Yes |
| BU4052BC |
BU4052BC |
BU4052BCF |
BU4052BCFV |
Dual 4ch Analog Multiplexer / Demultiplexer |
3 to 18 |
3.5
(Min.) |
1.5
(Max.) |
1100
(Max.) |
325
(Typ.) |
30
(Typ.) |
15
(Typ.) |
Yes |
| BU4053BC |
BU4053BC |
BU4053BCF |
BU4053BCFV |
Triple 2ch Analog Multiplexer / Demultiplexer |
3 to 18 |
3.5
(Min.) |
1.5
(Max.) |
1100
(Max.) |
300
(Typ.) |
25
(Typ.) |
15
(Typ.) |
Yes |
| BU4551B |
BU4551B |
BU4551BF |
BU4551BFV |
Quad 2ch Analog Multiplexer / Demultiplexer |
3 to 16 |
3.5
(Min.) |
1.5
(Max.) |
1100
(Max.) |
360
(Typ.) |
35
(Typ.) |
15
(Typ.) |
Yes |