ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Analog Switches / Logics

General-purpose Logic ICs : Single Gate CMOS Logic
Type Part No. Function Supply
voltage
(V)
H input
voltage
(V)
L input
voltage
(V)
Hysteresis voltage
(V)
H Output
voltage
|Iout|<1µA(V)
L Output
voltage
|Iout|<1µA(V)
Propagation delay time
(ns)
RoHS
SSOP5
BU4S01 BU4S01G2 Single NOR gate 3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
85
(Typ.)
Yes
BU4S11 BU4S11G2 Single NAND gate 3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
85
(Typ.)
Yes
BU4SU69 BU4SU69G2 Single Unbuffer Inverter 3 to 16 4.0
(Min.)
1.0
(Max.)
- 4.95
(Min.)
0.05
(Max.)
55
(Typ.)
Yes
BU4S71 BU4S71G2 Single OR gate 3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
90
(Typ.)
Yes
BU4S81 BU4S81G2 Single AND gate 3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
90
(Typ.)
Yes
BU4S584 BU4S584G2 Single Schmitt Trigger 3 to 16 3.5
(Min.)
1.5
(Max.)
0.15 to 0.6 4.95
(Min.)
0.05
(Max.)
125
(Typ.)
Yes

LSIs New Products