ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Analog Switches / Logics

General-purpose Logic ICs : High Voltage CMOS Function Logic ICs
Type Part No. Function Supply
voltage
(V)
H input
voltage
(V)
L input
voltage
(V)
H Output
voltage
|Iout|=
0mA(V)
L Output
voltage
|Iout|=
0mA(V)
Propagation delay time
(ns)
Maximum clock frequency
(MHz)
Set
up
time
(ns)
Hold time
(ns)
RoHS
DIP16 SOP16 SSOP-B16
BU4015B BU4015B BU4015BF - Dual 4-bit Static Shift Register 3 to 16 3.5
(Min.)
1.5
(Max.)
4.95
(Min.)
0.05
(Max.)
460
(Typ.)
2
(Typ.)
100
(Typ.)
- Yes
BU4021B BU4021B BU4021BF - 8-Stage Static Shift Register 3 to 16 3.5
(Min.)
1.5
(Max.)
4.95
(Min.)
0.05
(Max.)
400
(Typ.)
3
(Typ.)
150
(Typ.)
- Yes
BU4094BC BU4094BC BU4094BCF BU4094BCFV 8-Stage Shift/ Store Register (3 States) 3 to 16 3.5
(Min.)
1.5
(Max.)
4.95
(Min.)
0.05
(Max.)
420
(Typ.)
2.5
(Typ.)
60
(Typ.)
10
(Typ.)
Yes

Type Part No. Function Supply
voltage
(V)
H input
voltage
(V)
L input
voltage
(V)
H Output
voltage|Iout|=
0mA(V)
L Output
voltage|Iout|=
0mA(V)
Propagation delay time
(ns)
Minimum input pals width
(ns)
Output pals width
(ns)
RoHS
DIP16
BU4538B BU4538B Dual High Precision Monostable Multivibrator 3 to 16 3.5
(Min.)
1.5
(Max.)
4.95
(Min.)
0.05
(Max.)
300
(Typ.)
50
(Typ.)
200
(Typ.)
Yes

Type Part No. Function Supply
voltage
(V)
H input
voltage
(V)
L input
voltage
(V)
H Output voltage
|Iout|=
0mA(V)
L Output voltage
|Iout|=
0mA(V)
L to H
Propagation delay time
(ns)
H to L
Propagation delay time
(ns)
Input pals width
(pF)
RoHS
DIP16
BU4028B BU4028B BCD to Decimal Decoder 3 to 16 3.5
(Min.)
1.5
(Max.)
4.95
(Min.)
0.05
(Max.)
300
(Typ.)
300
(Typ.)
5
(Typ.)
Yes