ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Analog Switches / Logics

General-purpose Logic ICs : High Voltage Resistance CMOS Logic
Type Part No. Function Supply
voltage
(V)
H input
voltage
(V)
L input
voltage
(V)
Hysteresis voltage
(V)
HOutput
voltage
|Iout|=
0mA(V)
LOutput
voltage
|Iout|=
0mA(V)
Propagation delay time
(ns)
RoHS
DIP14 SOP14 SSOP-B14
BU4001B BU4001B BU4001BF - Quad 2-Input
NOR Gate
3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
90
(Typ.)
Yes
BU4011B BU4011B BU4011BF BU4011BFV Quad 2-Input
NAND Gate
3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
90
(Typ.)
Yes
BU4030B BU4030B BU4030BF - Quad Exclusive OR Gate 3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
175
(Typ.)
Yes
BU4070B BU4070B BU4070BF - Quad Exclusive OR Gate 3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
175
(Typ.)
Yes
BU4081B BU4081B BU4081BF BU4081BFV Quad 2-InputAND
Gate
3 to 16 3.5
(Min.)
1.5
(Max.)
- 4.95
(Min.)
0.05
(Max.)
160
(Typ.)
Yes
BU4093B BU4093B BU4093BF BU4093BFV Quad 2-InputNAND
Schmitt Trigger
3 to 16 3.5
(Min.)
1.5
(Max.)
0.17
to
0.39
4.95
(Min.)
0.05
(Max.)
125
(Typ.)
Yes
BU4069UB BU4069UB BU4069UBF BU4069UBFV Hex Unbuffer Inverter 3 to 16 4.0
(Min.)
1.0
(Max.)
- 4.95
(Min.)
0.05
(Max.)
90
(Typ.)
Yes
BU4584B BU4584B BU4584BF BU4584BFV Hex Schmitt Trigger 3 to 16 3.5
(Min.)
1.5
(Max.)
0.17
to
0.6
4.95
(Min.)
0.05
(Max.)
125
(Typ.)
Yes

LSIs New Products