 |
Analog Switches / Logics
Analog Switches : Single CMOS Analog Switches
| Type |
Part No. |
Function |
Supply voltage
(V) |
H input voltage
(V) |
L input voltage
(V) |
ON resistance
(Ω) |
RoHS |
| SSOP5 |
| BU4S66 |
BU4S66G2 |
Single Analog Switch |
3 to 16 |
3.5
(Min.) |
1.5
(Max.) |
950
(Max.) |
Yes |
|
LSIs New Products
|